Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High Energy Magnets - Deliver optimized torque density
  • Aluminum Housing - Superior heat dissipation
  • O-Ring - Prevents bearing spinout and decreases noise
  • Captured Front Bearing - Elimiates shaft axial play and minimizes noise
  • Stator Enhanced Magnets - increase torque
  • Medical
    • Analyzers
    • Peristaltic & syringe pumps
  • Printing/Copier Automation
  • Telecommunication
    • Antenna positioning
    • Radar Array
  • Textile
    • Yarn Monitoring
    • Electronic wire winding
  • Other Industries & Applications
    • Ticketing
    • Office Automation
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix34H118E10B34H118E10U34H118E30B34H118E30U34H118E50B34H118E50U
Frame Sizemm87.1287.1287.1287.1287.1287.12
Lengthmm2.5212.5212.5212.5212.5212.521
Holding Torque *oz-in / Nm552 / 3.9444 / 3.14552 / 3.9444 / 3.14552 / 3.9444 / 3.14
Step Angledegrees1.81.81.81.81.81.8
Weightlbs / kg4.1 / 1.94.1 / 1.94.1 / 1.94.1 / 1.94.1 / 1.94.1 / 1.9
VoltageVdc11.911.93.963.962.42.4
Resistance per Phase ± 10%ohms11.911.91.321.32.48.48
Inductance per PhasemH87.6143.568.295.22.431.44
Current per Phase*amps113355
Number of Lead wires464646
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Coil Modifications - resistance and inductance
  • Shaft Modification - flats, knurled, diameter, length, hollow shafts
  • Pinions & Gears
  • Special Mounting Flanges
  • Wiring - connectors, lead length, shrink tubing
  • High-Temperature Rating
  • Added Value - sub assemblies
  • Encoders
  •  
    Literature
     
    Specification Documents