Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix26DBMXXD1B-K26DBMXXD1U-K26DBMXXD2B-K26DBMXXD2U-K
Diametermm26262626
Length - maxmm55.3255.3255.3255.32
Weightlbs / g.075 / 34.075 / 34.075 / 34.075 / 34
Maximum Travelin / mm.52 / 13.2.52 / 13.2.52 / 13.2.52 / 13.2
Maximum Force - 1oz / N128 / 35.6123 / 34.2128 / 35.6123 / 34.2
- Lead screw pitch 2oz / N104 / 28.9101 / 28.1104 / 28.9101 / 28.1
- Lead screw pitch 3oz / N69 / 19.264 / 17.869 / 19.264 / 17.8
Force (Unenergized) - 1oz / N200 / 55.6200 / 55.6200 / 55.6200 / 55.6
- Lead screw pitch 2oz / N50 / 13.950 / 13.950 / 13.950 / 13.9
- Lead screw pitch 3oz / N20 / 5.520 / 5.520 / 5.520 / 5.5
VoltageVdc551212
Resistance per Phase ± 10%ohms14.614.68484
Inductance per PhasemH8.85.246.327.5
Current per Phase*amps.34.34.14.14
Step Angle ± 1° *degrees7.57.57.57.5
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
 
Literature
 
Specification Documents