Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix35DBMXXB1B-K35DBMXXB1U-K35DBMXXB2B-K35DBMXXB2U-K
Diametermm35353535
Length - maxmm78.1578.1578.1578.15
Weightlbs / g.1875 / 85.2.1875 / 85.2.1875 / 85.2.1875 / 85.2
Maximum Travelin / mm.705 / 17.9.705 / 17.9.705 / 17.9.705 / 17.9
Maximum Force - 1oz / N103.9 / 28.975 / 20.9103.9 / 28.975 / 20.9
- Lead screw pitch 2oz / N84.9 / 23.655 / 15.384.9 / 23.655 / 15.3
- Lead screw pitch 3oz / N47.8 / 13.330 / 8.347.8 / 13.330 / 8.3
Force (Unenergized) - 1oz / N40 / 11.140 / 11.140 / 11.140 / 11.1
- Lead screw pitch 2oz / N10 / 2.810 / 2.810 / 2.810 / 2.8
- Lead screw pitch 3oz / N5 / 1.45 / 1.45 / 1.45 / 1.4
VoltageVdc551212
Resistance per Phase ± 10%ohms10105858
Inductance per PhasemH11.25.26030
Current per Phase*amps.50.50.21.21
Step Angle ± 1° *degrees7.57.57.57.5
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
  •  
    Literature
     
    Specification Documents