Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix42DBLXXC1B-K42DBLXXC1U-K42DBLXXC2B-K42DBLXXC2U-K
Diametermm42424242
Length - maxmm94.8994.8994.8994.89
Weightlbs / g.344 / 156.344 / 156.344 / 156.344 / 156
Maximum Travelin / mm.95 / 24.1.95 / 24.1.95 / 24.1.95 / 24.1
Maximum Force - 1oz / N370 / 102.9360 / 100370 / 102.9360 / 100
- Lead screw pitch 2oz / N300 / 83.4260 / 72.3300 / 83.4260 / 72.3
- Lead screw pitch 3oz / N200 / 55.6180 / 50200 / 55.6180 / 50
Force (Unenergized) - 1oz / N400 / 111.2400 / 111.2400 / 111.2400 / 111.2
- Lead screw pitch 2oz / N300 / 83.4300 / 83.4300 / 83.4300 / 83.4
- Lead screw pitch 3oz / N70 / 19.570 / 19.570 / 19.570 / 19.5
VoltageVdc551212
Resistance per Phase ± 10%ohms5528.828.8
Inductance per PhasemH5.53.739.315
Current per Phase*amps11.42.42
Step Angle ± 1° *degrees7.57.57.57.5
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
  •  
    Literature
     
    Specification Documents