|
|
| Highlights | Application |
- Precious Metal Commutation
- High Acceleration
- High Efficiency
- Ideal for portable and small equipment
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 13N88-107 | 13N88-110 | 13N88-213E |
|---|
| Frame Size | mm | 13 | 13 | 13 | | Power | W | 2.5 | 2.5 | 2.5 | | Voltage | Vdc | 24 | 12 | 6 | | No Load Speed | RPM | 14100 | 12400 | 12300 | | Max Cont. Torque | mNm (Oz-in) | 3.18 (0.45) | 3.33 (0.47) | 3.03 (0.43) | | Motor Regulation | 103/Nms | 179 | 166 | 200 | | Rotor Inertia | Kgm(2) 10(-7) | 0.29 | 0.33 | 0.28 | | Length | mm | 28.2 | 28.2 | 28.2 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|