|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P110 064 015 08 | P110 064 068 08 | P110 064 2.5 08/12 |
|---|
| Diameter | mm | 16 | 16 | 16 | | Length | mm | 19 | 19 | 19 | | Holding Torque * | oz-in / mNm | 1.0 / 7 | 1.0 / 7 | 1.0 / 7 | | Step Angle ± 10%* | degrees | 15 | 15 | 15 | | Weight | lbs / g | .05 / 23 | .05 / 23 | .05 / 23 | | Voltage | Vdc | 6 | 12 | 3 | | Resistance per Phase ± 10% | ohms | 15 | 62 | 2.5 | | Inductance per Phase | mH | 12 | 46 | 2.2 | | Current per Phase* | amps | .25 | .12 | .65 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
- Encoders for position verification
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|