English
Japanese
German
French
Chinese
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Gearheads
>>
K38
Highlights
Application
Reduction Gearhead with Spur Gears
Rated Torque 1 Nm
Reduction Ratio of 6:1 to 900:1
*Please inquire about specifications
Luxury Goods - Watch Winders
Security & Access Controls - Door Locks & Monitoring Systems
SEM - Wafer Handling, Pick & Place, Feeder Valves
Medical - Infusion and Diaphram Pumps
Mechanical Diagram
Electrical Specification
WINDING TYPE
PARAMETERS
AttributeSuffix
K38
Diameter
mm
38
Length
mm
23.6 - 33.6
Gear Ratio Available
6 - 900
Nominal Torque
Nm
2
Efficiency (ratio dependent)
%
0.8 - 0.55
This product can be used with
Gearheads
Others
No Gearheads Found
22N78/98 Athlonix
22N28/48
22V28/48
23GST2R82
26N58/48
28L28
28LT12
Customization On Call
Shaft Length
Special Lubricant
Literature
Brush DC Brochure 8.13.08.pdf
Gearhead Technology v6.09.pdf
Engineers Appendix 263-286 v6.09.pdf
Brush DC Brochure CNMandarin.pdf
Brush DC Brochure CNCantonese.pdf
K38.dxf
Specification Documents
No Documents Found
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009 Portescap. All rights reserved.