English
Japanese
German
French
Chinese
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Brushless Slotless DC
>>
18BT
Highlights
Application
Rotating External Tube
Slotless
Sensorless
2 Poles
Office Automation - Scanner
Industrial - Bar Code Readers
Mechanical Diagram
Electrical Specification
WINDING TYPE
PARAMETERS
AttributeSuffix
18BT 3C L .02
Voltage
Vdc
5
Diameter
mm
18
No Load Speed
RPM
5900
Max Cont. Torque
mNm (Oz-in)
1.20 (0.17)
Commutation
Electronic
Length
mm
16.7
Weight
g
16
This product can be used with
Gearheads
Others
No Gearheads Found
No Matched Product Found
Customization On Call
Literature
S25.DXF
PS Medical Brochure v2008.pdf
BLDC Timing Relationship p16-17.pdf
BLDC motor numbering p13.pdf
BLDC Technology v6.09.pdf
Specification Documents
18BT 34 v6.09.pdf
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009 Portescap. All rights reserved.