English
Japanese
German
French
Chinese
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Brushless Slotless DC
>>
22BT
Highlights
Application
Rotating External Tube
Slotless
Integrated Electronic Commutation
2 Poles
Office Automation - Scanner
Industrial - Bar Code Readers
Mechanical Diagram
Electrical Specification
WINDING TYPE
PARAMETERS
AttributeSuffix
22BT 6A P .05
Voltage
Vdc
5
Diameter
mm
22
No Load Speed
RPM
7500
Max Cont. Torque
mNm (Oz-in)
2.8 (0.40)
Commutation
Electronic
Length
mm
21.5
Weight
g
32
This product can be used with
Gearheads
Others
No Gearheads Found
No Matched Product Found
Customization On Call
Literature
S25.DXF
PS Medical Brochure v2008.pdf
BLDC Timing Relationship p16-17.pdf
BLDC motor numbering p13.pdf
Low Voltage Drives v2008 .pdf
BLDC Technology v6.09.pdf
Specification Documents
22BT 35 v6.09.pdf
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009 Portescap. All rights reserved.