|
|
| Highlights | Application |
- Slotless
- Sensorless or Hall Effect Sensors
- 2 Poles
|
- Medical Devices - Breathing Apparatus
- Medical Devices - Respirators CPAP
- Medical Devices - Respirators BPAP
- Medical Devices - Infusion Pump
- Medical Devices - Micro Air Pump
- Medical Devices - Dental Drills
- Medical Devices - Manicure Tools
- Pumps - Air Sampling Devices
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 22BHM 8B H .01 | 22BHM 8B K .01 | 22BHM 8B P .01 |
|---|
| Voltage | Vdc | 24 | 24 | 24 | | Diameter | mm | 22 | 22 | 22 | | No Load Speed | RPM | 28300 | 34000 | 49500 | | Max Cont. Torque | mNm (Oz-in) | 17.9 (2.53) | 17.9 (2.53) | 18.4 (2.61) | | Commutation | | Electronic | Electronic | Electronic | | Length | mm | 45.1 | 45.1 | 45.1 | | Weight | g | 100 | 100 | 100 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
|
Single/Double Shaft
Special Shaft (holes, flat...)
Custom Bearings
Custom Mounting Holes
Special Lead-Wire
Special Connector
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|