|
|
| Highlights | Application |
- Outstanding Continuous Torque in Small Frame Size
- Proficient Actuation Motor
- Lower Rotor Inertia
- High Power
|
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion and Diaphram Pumps
- Aerospace & Defense
| |
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 35GLT-234E | 35GLT2R-426E | 35GLT2R82-326P | 35GLT2R82-426P | 35GLT2R82-426SP |
|---|
| Frame Size | mm | 35 | 35 | 35 | 35 | 35 | | Power | W | 150 | 150 | 150 | 150 | 150 | | Voltage | Vdc | 48 | 90 | 24 | 24 | 48 | | No Load Speed | RPM | 7500 | 5500 | 5800 | 5800 | 6200 | | Max Cont. Torque | mNm (Oz-in) | 129.9 (18.39) | 158.6 (22.46) | 137.5 (19.47) | 155.6 (22.03) | 151 (21.38) | | Motor Regulation | 103/Nms | 0.61 | 0.39 | 0.59 | 0.43 | 0.46 | | Rotor Inertia | Kgm(2) 10(-7) | 65 | 70 | 75 | 83 | 65 | | Length | mm | 67.2 | 67.2 | 67.2 | 67.2 | 67.2 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
- Rotor Re-Enforced
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|