SHARE

Products
Brush DC Motors

Small DC Motor

A brushed DC motor from Portescap is ideal for portable and small devices. Brush DC motor technology offers the distinct advantages of low friction, low starting voltages, absence of iron losses, high efficiency, good thermal dissipation and linear torque-speed function.  These ultra-compact small DC motors are designed to deliver superb speed-to-torque performance with lower joule heating. We also offer a variety of gearheads and encoders. Portescap small DC motors can deliver a torque range from 0.36 mNm up to 160 mNm continuously and from 2.5 mNm up to 1,487 mNm in intermittent operation. In addition, Portescap proudly offers our special line of high power density DC motors, the Athlonix series! Our brushed DC motors are designed for quick and easy modification, so you can get exactly what you need with the pricing and delivery you expect from an off-the shelf solution. We can customize standard brush motor features to meet specific application requests, including performance specifications, mounting configuration, thermal and ambient condition requirements, and other operational needs.

Portescap's small brush DC motors are ideal for your portable and small devices. Our continuous innovation in coreless motor technology enables us to offer:

  • Frame sizes from 8 to 35 mm
  • Speeds from 5,000 to 14,000 rpm
  • Continuous motor torque - 0.36 to 160 mNm
  • Coreless rotor design
  • Low rotor inertia
  • REE coil
  • High power to weight ratio
  • Neodymium magnet available in some brush DC motor models
  • Sleeve and ball bearing versions
  • High motion efficiency, that allows you to build a more compact, precise and energy-efficient solution

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Small DC Motor

A brushed DC motor from Portescap is ideal for portable and small devices. Brush DC motor technology offers the distinct advantages of low friction, low starting voltages, absence of iron losses, high efficiency, good thermal dissipation and linear torque-speed function.  These ultra-compact small DC motors are designed to deliver superb speed-to-torque performance with lower joule heating. We also offer a variety of gearheads and encoders. Portescap small DC motors can deliver a torque range from 0.36 mNm up to 160 mNm continuously and from 2.5 mNm up to 1,487 mNm in intermittent operation. In addition, Portescap proudly offers our special line of high power density DC motors, the Athlonix series! Our brushed DC motors are designed for quick and easy modification, so you can get exactly what you need with the pricing and delivery you expect from an off-the shelf solution. We can customize standard brush motor features to meet specific application requests, including performance specifications, mounting configuration, thermal and ambient condition requirements, and other operational needs.

Portescap's small brush DC motors are ideal for your portable and small devices. Our continuous innovation in coreless motor technology enables us to offer:

  • Frame sizes from 8 to 35 mm
  • Speeds from 5,000 to 14,000 rpm
  • Continuous motor torque - 0.36 to 160 mNm
  • Coreless rotor design
  • Low rotor inertia
  • REE coil
  • High power to weight ratio
  • Neodymium magnet available in some brush DC motor models
  • Sleeve and ball bearing versions
  • High motion efficiency, that allows you to build a more compact, precise and energy-efficient solution

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A) Specification CAD 3D CAD
08G61 0.31 8 11,760 2.5 0.7 0.17 1.20 0.14 0.95 1.02 7.2
08GS61 0.31 8 11,000 3.0 0.5 0.10 0.64 0.09 0.66 0.72 5.1
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
13N88 0.51 13 14,150 8.8 2.5 1.16 8.20 0.45 3.20 2.25 15.9
16C18 0.63 16 16,000 6.9 0.7 0.11 0.77 0.11 0.77 1.18 8.3
16DCP Athlonix - Graphite 0.63 16 9,184 16.0 1.2 0.54 3.84 0.33 2.36 2.47 17.5
16DCP Athlonix - Precious Metal 0.63 16 9,684 4.0 1.4 0.57 4.06 0.36 2.57 2.47 17.5
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,993 3.5 4.3 1.87 13.20 0.77 5.45 4.03 28.5
16G88 0.63 16 8,150 2.0 2.5 1.25 8.80 0.68 4.80 5.27 37.2
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
16S78 Athlonix 0.67 16 12,430 8.4 1.8 0.84 5.90 0.84 5.90 1.29 9.1
17DCT Athlonix - Graphite 0.67 17 7,628 11.5 4.6 1.89 13.33 0.83 5.88 4.15 29.3
17DCT Athlonix - Precious Metal 0.67 17 8,350 3.1 4.8 1.93 13.60 0.87 6.14 4.15 29.3
17N78 0.67 17 8,900 3.5 3.1 1.33 9.40 0.68 4.80 3.61 25.5
17S78 0.67 17 12,430 8.4 1.8 0.84 5.90 0.40 2.80 1.29 9.1
22DCP Athlonix - Graphite 0.87 22 10,889 11.0 4.3 2.41 17.00 0.81 5.69 5.81 41.0
22DCP Athlonix - Precious Metal 0.87 22 11,049 4.9 4.5 2.45 17.28 0.84 5.94 5.81 41.0
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
0.87 22 6,200 15.0 12.0 4.53 32.00 2.10 14.70 10.20 72.0
22S28 0.87 22 7,940 2.8 2.4 0.69 4.90 0.55 3.90 4.02 28.4
22S78 0.87 22 8,550 3.3 4.6 2.59 18.30 1.09 7.70 3.78 26.7
23GST2R82 0.91 23 9,010 60.0 18.0 12.32 87.00 3.12 22.00 3.54 25.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
25GST2R82 0.98 25 7,850 40.0 23.3 16.71 118.00 4.25 30.00 5.95 42.0
25GT2R82 0.98 25 8,260 65.0 33.0 27.47 194.00 5.81 41.00 5.82 41.1
26N58 1.02 26 6,660 20.0 4.6 3.54 25.00 1.88 13.30 4.74 33.5
28DT12 1.10 28 6,870 90.0 24.0 15.15 107.00 5.24 37.00 5.34 37.7
28L28 1.10 28 5,000 6.6 9.0 4.81 34.00 2.62 18.50 9.60 67.8
28LT12 1.10 28 7,345 35.0 20.0 9.20 65.00 3.40 24.00 5.76 40.7
30GT2R82 1.18 30 8,600 90.0 82.0 119.95 847.00 13.03 92.00 5.48 38.7
35GLT2R82 1.38 35 5,439 60.0 150.0 210.58 1,487.00 22.66 160.00 22.23 157.0
35NT2R32 1.38 35 4,365 50.0 35.0 21.24 150.00 7.93 56.00 7.31 51.6
35NT2R82 1.38 35 5,760 40.0 107.0 110.74 782.00 16.14 114.00 14.02 99.0