SHARE

Products
Athlonix DC Motors

Looking for a high power density, yet cost-effective DC coreless motor? Whether it be high power density, high torque, or a delicate balance of both in a compact envelope, Athlonix mini DC motors allow you to find the perfect solution based on your specific performance requirements.

DCP motors can provide excellent speed-to-torque performance without breaking the bank.

  • Energy efficient coreless motor design
  • Optimized self-supporting coil and magnetic circuit
  • Maximum continuous torque up to 6.5 mNm

Looking for compact motors with high torque? 
DCT high torque motors offer better life and reliability due to less heating.

  • Torque delivery up to 14.97mNm
  • Ironless construction

Looking for a mini DC motor with unparalleled speed-to-torque performance? 
DCS motors offer able to provide the superb power you need in a compact envelope.

  • *DCS motors coming soon! Stay tuned for more information!

 

Athlonix mini dc motors are ultra compact and offer lower joule heating. They provide a substantial energy savings to help achieve your energy efficiency goals. With Athlonix, you can enjoy sustained high quality performance over the life of your products. Portescap's Brush DC coreless platform of motors facilitates minimal resistance and low weight, eliminating cogging to provide superior output, speed and acceleration. The Athlonix family of coreless DC motors satisfies demanding intrinsic safety application requirements with proprietary REE (Reduced Electro Erosion) technology 

Athlonix Mini DC Coreless Motors

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Looking for a high power density, yet cost-effective DC coreless motor? Whether it be high power density, high torque, or a delicate balance of both in a compact envelope, Athlonix mini DC motors allow you to find the perfect solution based on your specific performance requirements.

DCP motors can provide excellent speed-to-torque performance without breaking the bank.

  • Energy efficient coreless motor design
  • Optimized self-supporting coil and magnetic circuit
  • Maximum continuous torque up to 6.5 mNm

Looking for compact motors with high torque? 
DCT high torque motors offer better life and reliability due to less heating.

  • Torque delivery up to 14.97mNm
  • Ironless construction

Looking for a mini DC motor with unparalleled speed-to-torque performance? 
DCS motors offer able to provide the superb power you need in a compact envelope.

  • *DCS motors coming soon! Stay tuned for more information!

 

Athlonix mini dc motors are ultra compact and offer lower joule heating. They provide a substantial energy savings to help achieve your energy efficiency goals. With Athlonix, you can enjoy sustained high quality performance over the life of your products. Portescap's Brush DC coreless platform of motors facilitates minimal resistance and low weight, eliminating cogging to provide superior output, speed and acceleration. The Athlonix family of coreless DC motors satisfies demanding intrinsic safety application requirements with proprietary REE (Reduced Electro Erosion) technology 

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A) Specification CAD 3D CAD
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
16DCP Athlonix - Graphite 0.63 16 9,184 16.0 1.2 0.54 3.84 0.33 2.36 2.47 17.5
16DCP Athlonix - Precious Metal 0.63 16 9,684 4.0 1.4 0.57 4.06 0.36 2.57 2.47 17.5
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,993 3.5 4.3 1.87 13.20 0.77 5.45 4.03 28.5
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
17DCT Athlonix - Graphite 0.67 17 7,628 11.5 4.6 1.89 13.33 0.83 5.88 4.15 29.3
17DCT Athlonix - Precious Metal 0.67 17 8,350 3.1 4.8 1.93 13.60 0.87 6.14 4.15 29.3
22DCP Athlonix - Graphite 0.87 22 10,889 11.0 4.3 2.41 17.00 0.81 5.69 5.81 41.0
22DCP Athlonix - Precious Metal 0.87 22 11,049 4.9 4.5 2.45 17.28 0.84 5.94 5.81 41.0
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
0.87 22 6,200 15.0 12.0 4.53 32.00 2.10 14.70 10.20 72.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9