SHARE

Products

Brushless Slotted DC Mini Motor

Large Bone Orthopedic Drill

This size 11 brushless DC slotted mini motor is optimized for large bone drill applications; a cannulated shaft, motor torque and speed make this an ideal solution for powered surgical hand tools that are used for joint replacement surgeries of the knee, hip and shoulder. Portescap mini motors for surgical power applications are designed for high reliability in autoclave environments.

Motor Highlights

  • Designed for autoclave applications requiring up to 1000 autoclave cycles
  • Optimized for use in surgical powered devices
  • High torque for increased surgeon control and device power
  • Cannulated Gear-motor allows passage of pins through the motor for pin-driving, and wire-driving / K-wire applications
  • Lightweight and low vibration for increased surgeon tactile feel
  • High efficiency to optimize thermal performance at high speeds
  • Small size allowing smaller surgical hand tool designs and improved ergonomics
  • Withstands high current draw

Customization Available

  • Contact Portescap to see what customization options are available.

Applications

Hide Reduce Design Time block 
Specification + Detail
Resources
Metric English 
Winding{%|%}unit B1112N4004
Diameter{%|%}in 1.10
Diameter{%|%}mm 27.9
Nominal Voltage{%|%}Volt 14.4
Optimization (rpm)
Max No-Load Current{%|%}mA 900
No-Load Speed{%|%}rpm 957
Resistance - phase to phase{%|%}Ω
Continuous Stall Torque{%|%}mNm 818.2
Continuous Stall Torque{%|%}oz-in 115.90
Continuous Stall Current{%|%}A 8.23
Peak Torque for 1s{%|%}mNm 11 098.0
Peak Torque for 1s{%|%}oz-in 1 571.7
Peak Current{%|%}A 95.7
Stall Torque (oz-in)
Stall Torque (mNm)
Efficiency (%)
Speeds up to (rpm)
Torque up to (oz-in)
Torque up to (mNm)
Current up to (thermal limits)
Back-EMF Constant{%|%}V/1000 rpm 0.94
Torque Constant{%|%}mNm/A 116.00
Torque Constant{%|%}oz-in/A 16.40
Motor Regulation R/k²{%|%}10³/Nms
Motor Constant{%|%}mNm/W½ 300.4
Line to Line resistance at connectors (Ω)
Inductance - phase to phase{%|%}mH @1Khz 0.061
Thermal Resistance (winding to ambient){%|%}°C/W 8.3
Thermal Time Constant{%|%}s
Friction Torque (onz-in)
Friction Torque (mNm)
Rotor Inductance (mH)
Mechanical Time Constant{%|%}ms 2.35
Electrical time constant{%|%}ms
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
Operating Temperature Range (C)
Operating Temperature Range (F)
Rotor Inertia{%|%}kgm²10{%SUP%}-8{%/SUP%} 84.74
Rotor Inertia{%|%}oz-in-sec²10{%SUP%}-6{%/SUP%} 120.00
Max Winding Temperature{%|%}°C
Max winding temperature {%|%}°C 155
Max Winding Temperature{%|%}°F
Max winding temperature {%|%}°F 311
Shaft Load Max Axial{%|%}lb
Shaft Load Max Axial{%|%}N
Shaft Load Max Radial{%|%}lb
Shaft Load Max Radial{%|%}N
Weight{%|%}g
Weight{%|%}oz
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
Resistance per Phase, ± 10%{%|%}Ohms 0.15
Max Radial Shaft Load (N)
Max Radial Shaft Load (oz)
Max Axial Shaft Load (N)
Max Axial Shaft Load (oz)
Steps per Revolution
Back EMF Amplitude (V/ksteps/s)
Nominal Phase Current (1 ph. On) (A)
Nominal Phase Current (2 ph. On) (A)
Angular Acceleration (nominal current)
Axial Shaft Play (µm)
Holding Torque Typical (mNm)
Holding Torque Typical (oz-in)
Holding Torque, 1.5x nominal current (mNm)
Holding Torque, 1.5x nominal current (oz-in)
Natural Resonance Frequency @nominal current (Hz)
Power rate (nominal current) (kW/s)
Radial Shaft Play (µm)
Max. Force* @ .001" (0.0254 mm) / Step (N)
Max. Force* @ .001" (0.0254 mm) / Step (oz)
Max. Force* @ .002" (0.0508 mm) / Step (N)
Max. Force* @ .002" (0.0508 mm) / Step (oz)
Max. Force* @ .004"(0.1016 mm) / Step (N)
Max. Force* @ .004"(0.1016 mm) / Step (oz)
Stroke Length, Typ{%|%}mm
Stroke Length, Typ{%|%}in
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised) (oz)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.002" (0.0508 mm) / Step (Un-energised) (oz)
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (N)
Min. Holding Force @ 0.004" (0.1016 mm) / Step (Un-energised) (oz)
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
Number of lines available
Output signal
Supply Current - maxium (mA)
Supply Current - stand-by (μA)
Supply Current - typical (mA)
Supply Voltage (V)
Direction of rotation ( = / ≠)
Max. Recommended Input Speed (rpm)
Number of gear stages
Number of lines available
Type of encoder
Length{%|%}in 3.60
Length{%|%}mm 91.4
Linear Travel Accuracy
Input Power (W)
Stepper Type
Document Technology Document Type Language File Type
Large Bone Orthopedic Drill B1112N4004 Specification Sheet Brushless DC Specification Page  
Large Bone Drill B1112N4004 drawing Brushless DC DXF Drawing  
B1112N4004 3D drawing Brushless DC 3D