SHARE

Products
Ultra EC Brushless DC Motors

The Ultra ECTM platform offers 3 families of motors to help you address a wide range of requirements, whether it be traditional BLDC features, very high torque or very high speed. The patented U coil provides outstanding performance, including minimal iron losses, better efficiency and cooler operation.

One design definitely does not fit all. Not when your application has specific performance requirements for high speed, high torque or a delicate balance of both. And not when you need to deliver ultra performance at an optimized cost. That's why we created the Ultra EC platform of mini brushless motors. These electric brushless DC motors are crafted around our patented U coil technology. This new coil design, designed in Portescap in Switzerland, is the key to the outstanding performance of these brushless mini motors, including minimal iron losses, better efficiency and cooler operation. This unique coil design allows two-pole motors, for example, to deliver 30 % more torque compared to the same size electric brushless dc motor using a conventional coil design, plus it offers substantially lower iron losses.

  • Looking for Ultra high speed and maximum responsiveness?  ECS brushless mini motors are tailored for high speed, direct drive applications.
    • High power and efficiency at high speeds
    • Designs can reach mechanical powers such as 180W continuously at 50,000 rpm
    • Damping system resulting in silent /low noise - vibration
  • Looking for Ultra highest torque in the smallest package?  ECT multipolar motors approach torque capabilities of much bigger motors.
    • Extreme torque at low speed
    • High torque density
    • Lower speed drop under load
  • Looking for Ultra cost optimized motor without compromising on premium performance?  ECP 2 pole motors provide the right balance of speed and torque capability.
    • Cost efficient and fit most applications
    • Can provide 30% additional continuous torque over competitive motors
    • Can provide 100% additional power over competitive motors

Ultra EC Brushless DC Motors

The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

The Ultra ECTM platform offers 3 families of motors to help you address a wide range of requirements, whether it be traditional BLDC features, very high torque or very high speed. The patented U coil provides outstanding performance, including minimal iron losses, better efficiency and cooler operation.

One design definitely does not fit all. Not when your application has specific performance requirements for high speed, high torque or a delicate balance of both. And not when you need to deliver ultra performance at an optimized cost. That's why we created the Ultra EC platform of mini brushless motors. These electric brushless DC motors are crafted around our patented U coil technology. This new coil design, designed in Portescap in Switzerland, is the key to the outstanding performance of these brushless mini motors, including minimal iron losses, better efficiency and cooler operation. This unique coil design allows two-pole motors, for example, to deliver 30 % more torque compared to the same size electric brushless dc motor using a conventional coil design, plus it offers substantially lower iron losses.

  • Looking for Ultra high speed and maximum responsiveness?  ECS brushless mini motors are tailored for high speed, direct drive applications.
    • High power and efficiency at high speeds
    • Designs can reach mechanical powers such as 180W continuously at 50,000 rpm
    • Damping system resulting in silent /low noise - vibration
  • Looking for Ultra highest torque in the smallest package?  ECT multipolar motors approach torque capabilities of much bigger motors.
    • Extreme torque at low speed
    • High torque density
    • Lower speed drop under load
  • Looking for Ultra cost optimized motor without compromising on premium performance?  ECP 2 pole motors provide the right balance of speed and torque capability.
    • Cost efficient and fit most applications
    • Can provide 30% additional continuous torque over competitive motors
    • Can provide 100% additional power over competitive motors

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Max motor speed{%BR%}(rpm) Weight{%BR%}(g) Weight{%BR%}(oz) Length{%BR%}(in) Length{%BR%}(mm) Specification CAD 3D CAD
16ECP52 ULTRA EC 0.24 16 37.5 14.50 1.87 40,000 62.00 2.19 2.05 52.00
16ECP36 ULTRA EC 0.24 16 27.5 7.00 0.91 63,000 41.00 1.45 1.42 36.00
22ECP60 ULTRA EC 0.87 22 120.0 50.50 7.20 38,000 140.00 4.93 2.36 60.00
22ECP45 ULTRA EC 0.87 22 80.0 27.70 3.92 47,000 100.00 3.53 1.77 45.00
22ECP35 Ultra EC 0.87 22 55.0 14.30 2.02 50,000 64.00 2.26 1.38 35.00
22ECT82 ULTRA EC 0.87 22 104.0 98.40 13.93 20,000 174.00 6.14 3.23 82.00
22ECT60 ULTRA EC 0.87 22 86.0 65.90 9.33 20,000 123.00 4.34 2.36 60.00
22ECS60 ULTRA EC 0.90 22 180.0 44.50 6.30 60,000 140.00 5.29 2.36 60.00
22ECS45 ULTRA EC 0.90 22 120.0 26.80 3.80 73,000 100.00 3.88 1.77 45.00