SHARE

Products
Linear Stepper Motor

Portescap's stepper motor linear actuator creates translational motion with the simple operation of a stepper motor resulting in a cost effective and reliable motion solution. Achieving linear motion internal to the motor eliminates the cost of designing a transmission into the system, reducing the number of points for potential wear. Overall efficiency is improved by the linear stepper as a result of this reduction in external mechanical components. Linear stepper motors also hold their linear position without power utilizing the detent torque of the can stack motor, reducing the power requirements of the system when not in operation.

The available captive design reduces overall size and produces purely translational motion while the non-captive linear stepper design provides longer travel stroke. The ball bearing design provides extended life of the linear actuator motor and enables higher load carrying capability. Digital control makes the linear stepper motor easy to control with a microprocessor without the need for positional feedback, as long as the stepper motor actuator is sized properly.

Winding voltages of 5 and 12 V are standard but typically the linear stepper motors are run with a chopper driver which controls the current supplied. This allows the voltage to the motor to be increased, which provides a higher capability for the maximum speed that the linear stepper motor will operate at. The current supplied will dictate the torque output and can be set to match the load requirement of the application.

Stepper Linear Actuators

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Portescap's stepper motor linear actuator creates translational motion with the simple operation of a stepper motor resulting in a cost effective and reliable motion solution. Achieving linear motion internal to the motor eliminates the cost of designing a transmission into the system, reducing the number of points for potential wear. Overall efficiency is improved by the linear stepper as a result of this reduction in external mechanical components. Linear stepper motors also hold their linear position without power utilizing the detent torque of the can stack motor, reducing the power requirements of the system when not in operation.

The available captive design reduces overall size and produces purely translational motion while the non-captive linear stepper design provides longer travel stroke. The ball bearing design provides extended life of the linear actuator motor and enables higher load carrying capability. Digital control makes the linear stepper motor easy to control with a microprocessor without the need for positional feedback, as long as the stepper motor actuator is sized properly.

Winding voltages of 5 and 12 V are standard but typically the linear stepper motors are run with a chopper driver which controls the current supplied. This allows the voltage to the motor to be increased, which provides a higher capability for the maximum speed that the linear stepper motor will operate at. The current supplied will dictate the torque output and can be set to match the load requirement of the application.

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%BR%}(N) Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energised){%BR%}(N) Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energized){%BR%}(oz) Stroke Length, Typ{%BR%}(mm) Stroke Length, Typ{%BR%}(in) Step Angle Specification CAD 3D CAD
20DAM-K 0.79 20 30.60 110.00 20.90 75.0 15.0 0.6 ± 1 Step
20DAM-L 0.79 20 30.60 110.00 20.90 75.0 50.0 2.0 ± 1 Step
20DBM-K 0.79 20 35.00 126.00 13.90 50.0 20.0 0.8 ±1 Step
20DBM-L 0.79 20 35.00 126.00 13.90 50.0 50.0 2.0 ±1 Step
26DAM-K 1.02 26 33.40 120.00 20.00 72.0 13.2 0.5 ± 1 Step
26DAM-L 1.02 26 33.40 120.00 20.00 72.0 48.0 1.9 ± 1 Step
26DBM-K 1.02 26 28.90 104.00 13.90 50.0 13.2 0.5 ±1 Step
26DBM-L 1.02 26 28.90 104.00 13.90 50.0 48.0 1.9 ±1 Step
35DBM-K 35 403.00 112.00 40.00 144.0 17.0 ± 1 Step
35DBM-L 35 403.00 112.00 40.00 144.0 63.5 ± 1 Step
42DBL-K 1.65 42 102.90 370.00 100.00 360.0 24.1 0.9 ± 1 Step
42DBL-L 1.65 42 102.90 370.00 100.00 360.0 76.2 3.0 ± 1 Step
2.24 57 124.60 448.00 89.00 320.0 76.2 3.0 ± 1 Step