RELATED PRODUCTS
35L048B Can Stack Stepper Mini Motor
35L048B
The 35L048B provides up to 4.0 oz-in (28 mNm) of holding torque in a 35 mm frame size, making it perfect for higher torque applications. The 48 steps per revolution results in a 7.5 degree step angle, increasing the positioning resolution. It is available in 5 or 12 volt windings, and in unipolar or bipolar designs.
Product Highlights
- Excellent open loop control - no encoder necessary
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - no brushes to replace
- Unipolar and bipolar winding options
Customization Available
- Ball bearings, clutch magnets, dampers
- Coil modifications - resistance and inductance
- Custom shafts - flats, knurling, diameter, length
- Magnets - to yield higher torque or reduced detent levels
- Mechanical integration upon request (housing, front & rear flange, shaft)
- Pinions and gears
- Wiring - connectors, lead length, shrink tubing
Applications
- Antenna Positioning
- Diagnostic Analyzers
- Pill Dispensers
- Printers and Copiers
- Robotic Applications
- Switches
- Valve Actuation
Part Number | 35L048B1B | 35L048B1U | 35L048B2B | 35L048B2U |
---|---|---|---|---|
Motor Diameter (in) | 1.415 | 1.415 | 1.415 | 1.415 |
Motor Diameter (mm) | 35.94 | 35.94 | 35.94 | 35.94 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Step Angle (degree) | 7.5 | 7.5 | 7.5 | 7.5 |
Steps per Revolution | 48 | 48 | 48 | 48 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 5 | 12 | 12 |
Rotor Inertia (gcm²) | 4 | 4 | 4 | 4 |
Rotor Inertia (oz-in-sec² 10ˉ⁶) | 0.021 | 0.021 | 0.021 | 0.021 |
Weight (g) | 88 | 88 | 88 | 88 |
Weight (oz) | 3.1 | 3.1 | 3.1 | 3.1 |
Absolute Accuracy 2 ph. On, Full Step (degree) | ± 0.5 | ± 0.5 | ± 0.5 | ± 0.5 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 |
Detent Torque (mNm) | 4.2 | 4.2 | 4.2 | 4.2 |
Detent Torque (oz-in) | 0.6 | 0.6 | 0.6 | 0.6 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Holding Torque, Min (mNm) | 28 | 25 | 28 | 25 |
Holding Torque, Min (oz-in) | 4 | 3.5 | 4 | 3.5 |
Inductance per Phase, Typical (mH) | 15 | 7.8 | 72 | 40 |
Insulation Resistance at 500 VDC (Mohm) | 100 | 100 | 100 | 100 |
Rated Current per Phase (A) | 0.45 | 0.45 | 0.19 | 0.19 |
Resistance per Phase, ± 10% (Ohm) | 11 | 11 | 64 | 64 |
Winding Phase | Bipolar | Unipolar | Bipolar | Unipolar |
Leadwire | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) | AWG #26, UL 1430 (105°C, 300 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
35L048B Specification Page | Specification Page | ||
35L048B drawing | 2D Drawing | ||
35L048B 3D drawing | 3D Drawing |