Contact Us

Call us directly

Americas:
+1 610 235 5499

Europe:
+41 32 925 62 34

China:
+86 21 61286411

Japan:
+81 3 5479 7701

India:
+91 22 4200 6200

SHARE

Products

Can Stack Steppers

Can stack motors focus on simplicity of design to provide a cost-effective motion solution for your application.

  • Excellent open loop control solution
  • High continuous torque output per package size
  • Long life provided by high-quality bearing assembly
  • Unipolar and bipolar windings available
Stepper Motor

Can Stack Steppers

High-performance permanent magnet stepper motors provide accuracy and torque to meet numerous application
needs.

Can stack motors focus on simplicity of design to provide a cost-effective motion solution for your application.

  • Excellent open loop control solution
  • High continuous torque output per package size
  • Long life provided by high-quality bearing assembly
  • Unipolar and bipolar windings available

[value]

Specification + Detail
MetricEnglish
Model Diamter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Step Angle{%BR%}(degree) Steps per Revolution Specification CAD
15M020D 0.61 15 3.9 0.6 1.6 0.2 18 20
20M020D 0.79 20 7.8 1.1 3.5 0.5 18 20
26M024B 1.02 26 6.3 0.9 1.3 0.2 15 24
26M024D 1.02 26 9.5 1.4 4.2 0.6 15 24
26M048B 1.02 26 9.2 1.3 0.9 0.1 7.5 48
26M048D 1.02 26 11.5 1.6 4.2 0.6 7.5 48
35L024B 1.38 35 20.0 2.8 4.2 0.6 15 24
35L048B 1.38 35 25.0 3.5 4.2 0.6 7.5 48
35L048D 1.38 35 46.0 6.5 12.1 1.8 7.5 48
35M024B 1.38 35 16.9 2.4 2.1 0.3 15 24
35M048B 1.38 35 18.4 2.6 2.1 0.3 7.5 48
35M048D 1.38 35 20.0 2.8 6.3 0.9 7.5 48
42L048D 1.65 42 106.0 15.1 29.7 4.2 7.5 48
42M048C 1.65 42 66.2 9.4 12.7 1.8 7.5 48
42S048D 1.65 42 50.8 7.2 12.0 1.7 7.5 48
42S100D 1.65 42 49.4 7.0 11.3 1.6 3.6 100