20DAM-L Linear Actuator Stepper Motor
20DAM-L
The smallest of our linear actuator line, the 20DAM-L is a non-captive high performance linear actuator that provides a long stroke length and up to 110 oz of linear force in a 20 mm frame size.
Product Highlights
- High continuous linear force output for size
- Digitally controlled - easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - no brushes to replace
- Unipolar and bipolar winding options
- Captive and non-captive designs
- Long life - ball bearing design
Customization Available
- Coil modifications - resistance and inductance
- Higher strength plastics for higher impact forces
- Magnets - to yield higher linear force or reduced detent levels
- Reduced or increased detent force to suit the application
- Screw - metric or imperial tips, length
- Special flanges, connectors, end of motion detection sensors
- Wiring - connectors, lead length, shrink tubing
Applications
- Damper Actuation
- Motors for Medical Pipettes
- Flap Actuation
- Printers and Copiers
- Switching Systems
Part Number | 20DAM10D1B-L | 20DAM10D1U-L | 20DAM10D2B-L | 20DAM10D2U-L | 20DAM20D1B-L | 20DAM20D1U-L | 20DAM20D2B-L | 20DAM20D2U-L | 20DAM40D1B-L | 20DAM40D1U-L | 20DAM40D2B-L | 20DAM40D2U-L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Motor Diameter (in) | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 | 0.807 |
Motor Diameter (mm) | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 | 20.5 |
Standards Met | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant | RoHS Compliant |
Steps per Revolution | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 | 24 |
Ambient Operating Temperature Range (°C) | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 | -20 to +70 |
Ambient Operating Temperature Range (°F) | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 | -4 to +158 |
Nominal Voltage (V) | 5 | 5 | 12 | 12 | 5 | 5 | 12 | 12 | 5 | 5 | 12 | 12 |
Weight (g) | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Weight (oz) | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 | 0.88 |
Coil Temperature, Max (°C) | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 | 130 |
Coil Temperature, Max (°F) | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 | 266 |
Dielectric Withstanding Voltage (VAC) | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds | 650 for 2 seconds |
Inductance per Phase, Typical (mH) | 7.2 | 3.8 | 40.8 | 20.3 | 7.2 | 3.8 | 40.8 | 20.3 | 7.2 | 3.8 | 40.8 | 20.3 |
Insulation Resistance at 500 VDC (Mohm) | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 | 20 |
Resistance per Phase, ± 10% (Ohm) | 20 | 20 | 115.2 | 115.2 | 20 | 20 | 115.2 | 115.2 | 20 | 20 | 115.2 | 115.2 |
Winding Phase | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar | Bipolar | Unipolar |
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | 30.6 | 20.9 | 30.6 | 20.9 | ||||||||
Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | 110 | 75 | 110 | 75 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (N) | 20.9 | 13.9 | 20.9 | 13.9 | ||||||||
Holding Force, Min @ rated current @ 0.002" (0.058 mm) / Step (oz) | 75 | 50 | 75 | 50 | ||||||||
Holding Force, Min @ rated current @ 0.004" (0.1016 mm) / Step (N) | 11.1 | 8.3 | 11.1 | 8.3 | ||||||||
Holding Force, Min @ rated current @ 0.004" (0.1016 mm) / Step (oz) | 40 | 30 | 40 | 30 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | 20.9 | 20.9 | 20.9 | 20.9 | ||||||||
Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | 75 | 75 | 75 | 75 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (N) | 11.1 | 11.1 | 11.1 | 11.1 | ||||||||
Holding Force, Min (Unenergized) @ 0.002" (0.0508 mm) / Step (oz) | 40 | 40 | 40 | 40 | ||||||||
Holding Force, Min (Unenergized) @ 0.004" (0.1016 mm) / Step (N) | 2.8 | 2.8 | 2.8 | 2.8 | ||||||||
Holding Force, Min (Unenergized) @ 0.004" (0.1016 mm) / Step (oz) | 10 | 10 | 10 | 10 | ||||||||
Input Power (W) | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 | 2.5 |
Linear Travel Accuracy | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step | ± 1 Step |
Rated Current per Phase, 1 Phase ON (A) | 0.35 | 0.35 | 0.14 | 0.14 | 0.35 | 0.35 | 0.14 | 0.14 | 0.35 | 0.14 | 0.14 | |
Stroke Length, Typical (in) | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 | 1.97 |
Stroke Length, Typical (mm) | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 |
Leadwire | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) | AWG #28, UL 1429 (80°C, 150 V) |
Document | Document Type | Language | File Type |
---|---|---|---|
20DAM-L Specification Page | Specification Page | ||
20DAM-L drawing | 2D Drawing | ||
20DAM-L 3D drawing | 3D Drawing | ||
About Stepper Linear Actuators (brochure) | Brochure |