Products

Servo Drive

LVD - Servo Drive

LVD

The LVD is a high performance servo drive in a miniature package. Measuring only 117 x 83.5 x 21.5 mm, this fully digital amplifier is ideal for driving brush or brushless DC motors. Communication is via RS-232 or CANopen and can be operated in Current, Velocity or Position mode.

Motor Highlights

  • Compact design
  • Up to 12 amps peak
  • Compatible with brush and brushless DC
  • Digital amplifier
  • Communication is via RS-232 or CANopen
  • Can be operated in current, velocity or position mode
  • Supports the DS402 CANopen device profile
  • Compatible with incremental encoder, hall sensors
  • Compatible with sensorless brushless

Customization Available

  • Please contact us for more information on the LVD or custom drive solutions.

Applications

  • Semiconductor wafer handling processes

  • Highly-sensitive medical applications

  • Lab analyzers

  • Robotics

  • Industrial automation

Specification + Detail
Resources
Metric English 
Electrical Specifications{%|%}unitLVD
Logic Voltage, separate supply{%|%}Vdc10-36
Bus Voltage{%|%}Vdc12-48
Motor PairingsDC, Brushless DC
FeedbackQuadrature incremental encoder, hall sensors, BLDC sensorless
RMS Continuous Current{%|%}Amp7
RMS Peak Current{%|%}Amp12
Digital Inputs{%|%}V6.5-24
Digital Outputsup to 110
Analog Input2 configurable
Document Technology Document Type Language File Type
LVD Specification Sheet Drive Specification Page  
Miniature Motors for Automated Solutions (brochure) Literature  
Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) Literature