Products

Mini Motor Gearhead

BA16 - Mini Motor Gearhead

BA16

Our BA16 gearhead is a hybrid technology of parallel geartrain and planetary arrangement which results in higher power density and optimized efficiency available in smaller package. Also due to its inherent design, it can be widely used in applications requiring low noise.

Motor Highlights

  • For additional ratios, please download the specification pdf from the resources tab below
  • High-precision performance at a competitive price point
  • Reduction ratio of 22:1 to 3280.5:1
  • Reduction gearhead with spur gears and planetary output
  • Rated torque 0.2 Nm
  • Compact design
  • Customization as per application needs
  • Sleeve and ball bearings options available

Customization Available

  • Shaft lengths
  • Mounting flanges
  • Special lubricants
    Specification + Detail
    Resources
    Metric English 
    Ratio{%|%}unit 22.5 40.5 121.5 202.5 243.0 364.5 607.5 1 093.5 1 822.5 3 280.5
    Number of gear stages 3 3 4 5 5 5 6 6 7 7
    Direction of rotation{%|%} = / ≠ = = = = = = =
    Efficiency{%|%}% 72 72 65 59 59 59 53 53 48 48
    Length{%|%}mm 26.7 26.7 29.2 31.7 31.7 31.7 34.2 34.2 36.7 36.7
    Length{%|%}in 1.05 1.05 1.15 1.25 1.25 1.25 1.35 1.35 1.44 1.44
    Weight{%|%}g 12.0 12.0 13.0 14.0 14.0 15.0 15.0 15.0 16.0 16.0
    Weight{%|%}oz 0.42 0.42 0.46 0.49 0.49 0.53 0.53 0.53 0.56 0.56
    Nominal Torque{%|%}mNm 200.0 200.0 200.0 200.0 200.0 200.0 200.0 200.0 200.0 200.0
    Nominal Torque{%|%}oz-in 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0 28.0
    Diameter{%|%}mm 16.00 16.00 16.00 16.00 16.00 16.00 16.00 16.00 16.00 16.00
    Diameter{%|%}in 0.63 0.63 0.63 0.63 0.63 0.63 0.63 0.63 0.63 0.63
    Operating Voltage (VDC)
    Resistance per Phase, ± 10% (Ohms)
    Inductance per Phase, typ (mH)
    Nominal Phase Current, 2 ph. On (A)
    Nominal Phase Current, 1 ph. On (A)
    Back-EMF Constant (V/1000 rpm)
    Back EMF Amplitude (V/ksteps/s)
    Holding Torque, MIN (mNm)
    Holding Torque, MIN (oz-in)
    Holding Torque Typical (mNm)
    Holding Torque Typical (oz-in)
    Holding Torque, 1.5x nominal current (mNm)
    Holding Torque, 1.5x nominal current (oz-in)
    Detent Torque, Typical (mNm)
    Detent Torque, Typical (oz-in)
    Rated Current per Phase (A)
    Detent Torque, Max (mNm)
    Detent Torque, Max (oz-in)
    Rotor Inertia (kgm²10^-7)
    Rotor Inertia (oz-in-sec²10^-6)
    Nominal Voltage (Volt)
    Optimization (rpm)
    No-Load Speed (rpm)
    No-Load Current (mA)
    Max continuous mechanical power (@ 25°C)
    Max continuous Current (A)
    Max Continuous Torque (mNm)
    Max Continuous Torque (oz-in)
    Terminal Resistance (W)
    Output Power (W)
    Stall Torque (oz-in)
    Stall Torque (mNm)
    Speeds up to (rpm)
    Torque up to (oz-in)
    Torque up to (mNm)
    Current up to (thermal limits)
    Torque Constant (mNm/A)
    Torque Constant (oz-in/A)
    Motor Regulation R/k² (10³/Nms)
    Motor regulation k/R½ (mNm/W)
    Motor regulation k/R½ (oz-in/W)
    Internal resistance - phase to phase (W)
    Line to Line resistance at connectors (Ω)
    Inductance - phase to phase (mH)
    Friction Torque (onz-in)
    Friction Torque (mNm)
    Rotor Inductance (mH)
    Mechanical Time Constant (ms)
    Thermal Time Constant (C/W)
    Absolute accuracy 2 ph. On, Full step mode (degree)
    Operating Temperature Range{%|%}C -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65 -30 to 65
    Operating Temperature Range{%|%}F -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150 -22 to 150
    Rotor Operating Temperature Range (C)
    Rotor Operating Temperature Range (F)
    Max motor speed (rpm)
    Ambient storage temperature range (C)
    Ambient storage temperature range (F)
    Ball bearings preload (N)
    Axial static force without shaft support (N)
    Max winding temperature (C)
    Max Winding Temperature (C)
    Max Winding Temperature (F)
    Max winding temperature (F)
    Hall Sensor Elecrical Phasing (degree)
    Typical Housing Material
    Continuous Stall Current (A)
    Peak Torque for 1s (mNm)
    Peak Torque for 1s (oz-in)
    Peak Current (A)
    Shaft Load Max Axial (lb)
    Shaft Load Max Axial (N)
    Shaft Load Max Radial (lb)
    Shaft Load Max Radial (N)
    Max. Holding Force* @ .001", 0.0254 mm (N)
    Max. Holding Force* @ .001", 0.0254 mm (oz)
    Max. Holding Force* @ .002", 0.0508 mm (N)
    Max. Holding Force* @ .002", 0.0508 mm (oz)
    Max. Holding Force* @ .004", 0.1016 mm (N)
    Max. Holding Force* @ .004", 0.1016 mm (oz)
    Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}N
    Min. Holding Force (Unenergized) @ .0005" (0.0127 mm) / Step{%|%}oz
    Min. Holding Force @ 0.001", 0.0254 mm (N)
    Min. Holding Force @ 0.001", 0.0254 mm (oz)
    Min. Holding Force @ 0.002", 0.0508 mm (N)
    Min. Holding Force @ 0.002", 0.0508 mm (oz)
    Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}N
    Min. Holding Force (Unenergized) @ 0.003" (0.0762 mm) / Step (Un-energized){%|%}oz
    Min. Holding Force @ 0.004", 0.1016 mm (N)
    Min. Holding Force @ 0.004", 0.1016 mm (oz)
    Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}N
    Min. Holding Force @ rated current @ .0005" (0.0127 mm) / Step{%|%}oz
    Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}N
    Min. Holding Force @ rated current @ .001" (0.0254 mm) / Step{%|%}oz
    Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}N
    Min. Holding Force @ rated current @ .002" (0.058 mm) / Step{%|%}oz
    Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}N
    Min. Holding Force @ rated current @ .003" (0.0762 mm) / Step{%|%}oz
    Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}N
    Min. Holding Force @ rated current @ .004" (0.1016 mm) / Step{%|%}oz
    Stroke Length, Typ{%|%}mm
    Stroke Length, Typ{%|%}in
    Steps per Revolution
    Operating Temperature Range (C)
    Operating Temperature Range (F)
    Maximum Coil Temperature (F)
    Maximum Coil Temperature (C)
    Bearing Type
    Insulation Resistance at 500 VDC (Mohms)
    Dielectric Withstanding Voltage (VAC)
    Number of lines available
    Output signal
    Supply Current - maxium (mA)
    Supply Current - stand-by (μA)
    Supply Current - typical (mA)
    Supply Voltage (V)
    Max. Recommended Input Speed{%|%}rpm 8,000 8,000 8,000 8,000 8,000 8,000 8,000 8,000 8,000 8,000
    Number of lines available
    Thermal Resistance (C/W)
    Natural Resonance Frequency @nominal current (Hz)
    Electrical time constant (ms)
    Angular Acceleration (nominal current)
    Radial Shaft Play (µm)
    Axial Shaft Play (µm)
    Max Radial Shaft Load (oz)
    Max Radial Shaft Load (N)
    Max Axial Shaft Load (oz)
    Max Axial Shaft Load (N)
    Leadwire
    Type of encoder
    Power rate, nominal current (kW/s)
    Linear Travel Accuracy
    Input Power (W)
    Stepper Type
    Document Technology Document Type Language File Type
    BA16 Specification Sheet Gearhead Specification Page  
    BA16 drawing Gearhead DXF Drawing  
    ba16 3D drawing Gearhead 3D  
    Miniature Motors for Automated Solutions (brochure) Literature  
    Portescap MotionCompass: Guide to Interactive Motor Selection (brochure) Literature