Contact Us

Call us directly

Americas:
+1 610 235 5499

Europe:
+41 32 925 62 34

China:
+86 21 61286411

Japan:
+81 3 5479 7701

India:
+91 22 4200 6200

SHARE

Products

Stepper Linear Actuators

Portescap's stepper motor linear actuator creates translational motion with the simple operation of a stepper motor resulting in a cost effective and reliable motion solution. Achieving linear motion internal to the motor eliminates the cost of designing a transmission into the system.

  • Available captive design reduces overall size and produces purely translational motion
  • Ball bearing design provides extended life of the linear actuator motor
  • Digital control makes it easy to control with a microprocessor
Stepper Linear Actuators

Stepper Linear Actuators

Stepper motors create an advantage by achieving incremental linear displacement without position feedback, delivering high linear force in a small package.

Portescap's stepper motor linear actuator creates translational motion with the simple operation of a stepper motor resulting in a cost effective and reliable motion solution. Achieving linear motion internal to the motor eliminates the cost of designing a transmission into the system.

  • Available captive design reduces overall size and produces purely translational motion
  • Ball bearing design provides extended life of the linear actuator motor
  • Digital control makes it easy to control with a microprocessor

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254 mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Step Angle (degree) Specification CAD
20DAM-K 0.79 20 30.6 110.0 55.6 200.0 15.0 0.6 15 ± 1
20DAM-L 0.79 20 30.6 110.0 55.6 200.0 50.0 2.0 15 ± 1
26DAM-K 1.02 26 33.4 120.0 55.6 200.0 13.2 0.5 15 ± 1
26DAM-L 1.02 26 33.4 120.0 55.6 200.0 48.0 1.9 15 ± 1
26DBM-K 1.02 26 35.6 128.0 55.6 200.0 13.2 0.5 7.5 ± .5
26DBM-L 1.02 26 35.6 128.0 55.6 200.0 48.0 1.9 7.5 ± .5
35DBM-K 1.38 35 28.9 103.9 11.1 40.0 17.9 0.7 7.5 ± .5
35DBM-L 1.38 35 28.9 103.9 11.1 40.0 63.5 2.5 7.5 ± .5
42DBL-K 1.65 42 102.9 370.0 111.2 400.0 24.1 0.9 7.5 ± .5
42DBL-L 1.65 42 102.9 370.0 111.2 400.0 76.2 3.0 7.5 ± .5
57DBM-L 2.24 57 124.6 448.0 89.0 320.0 76.2 3.0 7.5 ± .5
Create Zip