SHARE

What's New at Portescap

What's New at Portescap

22ECP35 Ultra EC Brushless Slotless Motor
High torque and speed; adaptability for most applications in medical & industrial markets.

  • 2 standard lengths available
  • Right balance of torque and speed
  • Proprietary high efficiency coil design
  • Maximized performance/price ratio

CNT1530 Autoclavable Motor Controller
Allows for system integration that increases speed to market and reduces required engineering resources.

  • Magnetic control of speed and direction
  • Compatible with typical NiMH & LiOn battery voltages
  • 1,000 cycle autoclavability
  • In-handle form factor for easy tool integration

High Power 35DBM Can Stack Linear Actuator
Enhanced design ideal for applications demanding high linear force.

  • Optimized magnetic circuit powered by high energy neodymium magnets
  • 7.5 deg step angle provides finer incremental movement
  • Offers holding force of 112N
  • Completely customizable for adaptor tips, stroke lengths, windings, flanges and end of motion detection sensors

High Torque Size 12 Brushless DC Surgical Motor
Newest surgical motor solution for large bone orthopedic powered hand tools.

  • Available in 9.6V, 12V and 14.4V versions with cannulated and non-cannulated options
  • Can deliver peak torques of up to 1,720 mNm
  • Speed up your design phase with samples available in less than two weeks
  • Can be integrated with autoclavable gearheads and encoders

High Torque 16DCT & 22DCT Athlonix Brush DC Motors
High torque in compact packages.

  • Available with precious metal and graphite commutation systems
  • Can deliver a torque up to 5.24 mNm (16DCT) and 13.29 mNm (22DCT)
  • Optimal price-performance options
  • Customization capability across various applications
Image for product overview page 

Surgical Motor Solutions

Our Surgical Motor Solutions are custom engineered to your needs, providing high speeds and high torque while maintaining efficiency for increased hand tool power and shorter surgery cases

Learn more

Ultra EC Brushless DC Motors

The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more