|
|
| Highlights | Application |
- Excellent open loop control - No encoders necessary
- Digitally controlled - Easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - motor is brushless
- Winding possibilities - Unipolar and Bipolar
|
- HVAC/R
- Office Automation
- Printers, Copiers, Data storage
- Medical Applications
- Pill dispensing
- Analysers
- Telecommunication
- Antennae positioning
- Switching lines
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 20M020D1B | 20M020D1U | 20M020D2B | 20M020D2U |
|---|
| Diameter | mm | 20 | 20 | 20 | 20 | | Length | mm | 16.38 | 16.38 | 16.38 | 16.38 | | Holding Torque * | oz-in / mNm | 1.55 / 10.95 | 1.1 / 7.77 | 1.55 / 10.95 | 1.1 / 7.77 | | Step Angle * | degrees | 18 | 18 | 18 | 18 | | Weight | lbs / g | .052 / 23.5 | .052 / 23.5 | .052 / 23.5 | .052 / 23.5 | | Voltage | Vdc | 5 | 5 | 12 | 12 | | Resistance per Phase ± 10% | ohms | 20 | 20 | 115.2 | 115.2 | | Inductance per Phase | mH | 7.8 | 3.9 | 52.8 | 20.3 | | Current per Phase* | amps | .25 | .25 | .10 | .10 | | Gear Ratio Available | | - | - | - | - | | Synchronous Speed | rpm | 600 / 720 | 600 / 720 | 600 / 720 | 600 / 720 | | Frequency | Hz | 50 / 60 | 50 / 60 | 50 / 60 | 50 / 60 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Coil Modifications - Resistance and Inductance
- Magnets - to yield higher torque or reduced detent levels
- Shafts - flats , knurled, diameter, length
- Pinions & Gears
- Special Mounting Flanges
- Wiring - connectors, lead length, shrink tubing
- Ball Bearings, Clutch Magnets, Dampers
- Added Value - sub assemblies and drive trains
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|