|
|
| Highlights | Application |
- Excellent open loop control - No encoders necessary
- Digitally controlled - Easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - motor is brushless
- Winding possibilities - Unipolar and Bipolar
|
- HVAC/R
- Office Automation
- Printers, Copiers, Data storage
- Medical Applications
- Pill dispensing
- Analysers
- Telecommunication
- Antennae positioning
- Switching lines
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 55M048D1B | 55M048D1U | 55M048D2B | 55M048D2U |
|---|
| Diameter | mm | 55 | 55 | 55 | 55 | | Length | mm | 25.65 | 25.65 | 25.65 | 25.65 | | Holding Torque * | oz-in / mNm | 27.6 / 195 | 23 / 163 | 27.6 / 195 | 23 / 163 | | Step Angle * | degrees | 7.5 | 7.5 | 7.5 | 7.5 | | Weight | lbs / g | .53 / 238 | .53 / 238 | .53 / 238 | .53 / 238 | | Voltage | Vdc | 5 | 5 | 12 | 12 | | Resistance per Phase ± 10% | ohms | 5.2 | 5.2 | 30 | 30 | | Inductance per Phase | mH | 9 | 4.7 | 59 | 29.5 | | Current per Phase* | amps | .96 | .96 | .40 | .40 | | Gear Ratio Available | | - | - | - | - | | Synchronous Speed | rpm | - | - | - | - | | Frequency | Hz | - | - | - | - |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Coil Modifications - Resistance and Inductance
- Magnets - to yield higher torque or reduced detent levels
- Shafts - flats , knurled, diameter, length
- Pinions & Gears
- Special Mounting Flanges
- Wiring - connectors, lead length, shrink tubing
- Ball Bearings, Clutch Magnets, Dampers
- Added Value - sub assemblies and drive trains
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|