|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Yarn monitoring system
- Electronic wire winding
- Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P532 258 0.7 10 parallel | P532 258 004 10 parallel | P532 258 004 10 series | P532 258 012 10 series |
|---|
| Diameter | mm | 52 | 52 | 52 | 52 | | Length | mm | 32.6 | 32.6 | 32.6 | 32.6 | | Holding Torque * | oz-in / mNm | 29 / 205 | 29 / 205 | 29 / 205 | 29 / 205 | | Step Angle ± 10%* | degrees | 3.6 | 3.6 | 3.6 | 3.6 | | Weight | lbs / g | .55 / 250 | .55 / 250 | .55 / 250 | .55 / 250 | | Voltage | Vdc | 3 | 6 | 12 | 15 | | Resistance per Phase ± 10% | ohms | .35 | 2.2 | 8.8 | 27 | | Inductance per Phase | mH | .70 | 5 | 20 | 64 | | Current per Phase* | amps | 3.70 | 1.40 | .70 | .40 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
- Encoders for position verification
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|