|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Yarn monitoring system
- Electronic wire winding
- Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
- Bar Code Scanning
- Laser cutting
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P010 064 003 02 | P010 064 020 02 |
|---|
| Diameter | mm | 10 | 10 | | Length | mm | 16.4 | 16.4 | | Holding Torque * | oz-in / mNm | 0.26 / 1.85 | 0.26 / 1.85 | | Step Angle ± 10%* | degrees | 15 | 15 | | Weight | lbs / g | .02 / 9 | .02 / 9 | | Voltage | Vdc | 1.5 | 3 | | Resistance per Phase ± 10% | ohms | 3 | 20 | | Inductance per Phase | mH | 1.8 | 13.7 | | Current per Phase* | amps | .43 | .15 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
- Encoders for position verification
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|