Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High Energy Magnets - Deliver optimized torque density
  • Aluminum Housing - Superior heat dissipation
  • O-Ring - Prevents bearing spinout and decreases noise
  • Captured Front Bearing - Elimiates shaft axial play and minimizes noise
  • Stator Enhanced Magnets - increase torque
  • Medical
    • Analyzers
    • Peristaltic & syringe pumps
  • Printing/Copier Automation
  • Telecommunication
    • Antenna positioning
    • Radar Array
  • Textile
    • Yarn Monitoring
    • Electronic wire winding
  • Other Industries & Applications
    • Ticketing
    • Office Automation
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix34H318E10B34H318E10U34H318E30B34H318E30U34H318E50B34H318E50U
Frame Sizemm87.1287.1287.1287.1287.1287.12
Lengthmm5.0435.0435.0435.0435.0435.043
Holding Torque *oz-in / Nm1613 / 11.391188 / 8.391613 / 11.391188 / 8.391613 / 11.391188 / 8.39
Step Angledegrees1.81.81.81.81.81.8
Weightlbs / kg9.3 / 4.29.3 / 4.29.3 / 4.29.3 / 4.29.3 / 4.29.3 / 4.2
VoltageVdc1818663.63.6
Resistance per Phase ± 10%ohms181822.72.72
Inductance per PhasemH146.4173.9617.6410.896.762.56
Current per Phase*amps113355
Number of Lead wires464646
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Coil Modifications - resistance and inductance
  • Shaft Modification - flats, knurled, diameter, length, hollow shafts
  • Pinions & Gears
  • Special Mounting Flanges
  • Wiring - connectors, lead length, shrink tubing
  • High-Temperature Rating
  • Added Value - sub assemblies
  •  
    Literature
     
    Specification Documents