Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • Standard NEMA 23 mounting
  • Fast, powerful and precise positioning
  • ROHS compliant
  • High holding torque
  • Superior system rigidity
  • Customization available
  • Medical analyzers
  • Peristaltic and syringe pumps
  • XY stages
  • Pick and place robots
  • Printers and copiers
  • Telecommunications - antenna positioning, radar array
  • Textile- yarn monitoring
  • Other - ticketing and vending
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix1004CA-002004CA-003004CA-00
Frame Sizemm575757
Lengthmm868686
Holding Torque *oz-in / Nm2.332.332.33
Step Angledegrees1.81.81.8
Weightlbs / kg1.211.211.21
VoltageVdc8.254.042.97
Resistance per Phase ± 10%ohms8.252.020.99
Inductance per PhasemH34.28.393.77
Current per Phase*amps123
Number of Lead wires444
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Leads length
  • Customized shaft
  • Value-add encoder assembly
  • Double-shaft output
  •  
    Literature
     
    Specification Documents