Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix20DAMXXD1B-L20DAMXXD1U-L20DAMXXD2B-L20DAMXXD2U-L
Diametermm20202020
Length - maxmm80.0180.0180.0180.01
Weightlbs / g.055 / 25.055 / 25.055 / 25.055 / 25
Maximum Travelin / mm1.97 / 501.97 / 501.97 / 501.97 / 50
Maximum Force - 1oz / N110 / 30.675 / 20.9110 / 30.675 / 20.9
- Lead screw pitch 2oz / N75 / 20.950 / 13.975 / 20.950 / 13.9
- Lead screw pitch 3oz / N40 / 11.130 / 8.340 / 11.130 / 8.3
Force (Unenergized) - 1oz / N200 / 55.6200 / 55.6200 / 55.6200 / 55.6
- Lead screw pitch 2oz / N40 / 11.140 / 11.140 / 11.140 / 11.1
- Lead screw pitch 3oz / N10 / 2.810 / 2.810 / 2.810 / 2.8
VoltageVdc551212
Resistance per Phase ± 10%ohms2020115.2115.2
Inductance per PhasemH7.23.840.820.3
Current per Phase*amps.25.25.10.10
Step Angle ± 1° *degrees15151515
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
 
Literature
 
Specification Documents