Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix26DAMXXD1B-L26DAMXXD1U-L26DAMXXD2B-L26DAMXXD2U-L
Diametermm26262626
Length - maxmm80.0180.0180.0180.01
Weightlbs / g.075 / 34.075 / 34.075 / 34.075 / 34
Maximum Travelin / mm1.89 / 481.89 / 481.89 / 481.89 / 48
Maximum Force - 1oz / N120 / 33.472 / 20120 / 33.472 / 20
- Lead screw pitch 2oz / N90 / 2555 / 15.390 / 2555 / 15.3
- Lead screw pitch 3oz / N52 / 14.532 / 8.952 / 14.532 / 8.9
Force (Unenergized) - 1oz / N200 / 55.6200 / 55.6200 / 55.6200 / 55.6
- Lead screw pitch 2oz / N70 / 19.570 / 19.570 / 19.570 / 19.5
- Lead screw pitch 3oz / N30 / 8.330 / 8.330 / 8.330 / 8.3
VoltageVdc551212
Resistance per Phase ± 10%ohms14.614.68484
Inductance per PhasemH6.53.833.620.5
Current per Phase*amps.34.34.14.14
Step Angle ± 1° *degrees15151515
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
 
Literature
 
Specification Documents