Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High continuous linear force output per mm³
  • Digitally controlled - Easy to use with a micro processor
  • Cost effective - compact design, lower integration cost
  • Maintenance free - motor is brushless
  • Unipolar and Bipolar Winding possibilities

See the data sheet for the lead screw details and full part numbers.

  • HVAC/R
    • Variable Air Valve
    • Flap actuators
  • Office Automation
    • Printers, Copiers
  • Medical Devices
    • Pipettes
    • Infusion pumps
  • Telecommunication
    • Switching stations
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix57DBMXXB1B-L57DBMXXB1U-L57DBMXXB2B-L57DBMXXB2U-L
Diametermm57575757
Length - maxmm142.75142.75142.75142.75
Weightlbs / g1 / 4541 / 4541 / 4541 / 454
Maximum Travelin / mm3 / 76.23 / 76.23 / 76.23 / 76.2
Maximum Force - 1oz / N448 / 124.6320 / 88448 / 124.6320 / 88
- Lead screw pitch 2oz / N368 / 102.4256 / 71368 / 102.4256 / 71
- Lead screw pitch 3oz / N----
Force (Unenergized) - 1oz / N>320 / 88>320 / 88>320 / 88>320 / 88
- Lead screw pitch 2oz / N>256 / 71>256 / 71>256 / 71>256 / 71
- Lead screw pitch 3oz / N----
VoltageVdc551212
Resistance per Phase ± 10%ohms4.34.32525
Inductance per PhasemH6.353625
Current per Phase*amps1.161.16.48.48
Step Angle ± 1° *degrees7.57.57.57.5
 
This product can be used with
Gearheads Others
No Gearheads Found
No Matched Product Found
 
Customization On Call
  • Coil Modifications - Resistance and Inductance.
  • Magnets - to yield higher linear force or reduced detent levels.
  • Higher Strength Plastics for higher impact forces.
  • Reduced or increased Detent Force to suit the application.
  • Screw  - metric or imperial tips, length.
  • Special Flanges, Connectors, End of motion detection sensors.
  • Wire Harness - connectors, pins, lead length, shrink tubing.
  •  
    Literature
     
    Specification Documents