SHARE

Customer Service

Customer Service

Requests for quotes, pricing, application assistance and product inquiries? Please submit your information through our online form to ensure faster processing.

Orders, Accounts Payable, Certifications and other support? Please contact a regional Customer Support Team below. Please be prepared with your Purchase Order number, Invoice Number, RMA number or other applicable information for a quicker response.

Americas

Sales.america@portescap.com
+1 610 235 5499 (Pennsylvania, USA)
Monday – Friday, 8 a.m. to 5 p.m. EST (local time)

Europe, Africa & Middle East

Sales.europe@portescap.com
+41 32 925 62 34 (Switzerland)
Monday – Friday, 8 a.m. to 5 p.m. local time

Asia, Australia

Sales.asia@portescap.com
+86 21 6128 6411 (China)
Monday – Friday, 8:30 a.m. to 5 p.m. local time

+81 3 5479 7701 (Japan)
Monday – Friday, 9:00 a.m. to 5:30 p.m. local time

+91 22 4200 6200/6201 (India and all other regions)
Monday – Friday, 8:30 a.m. to 5:30 p.m. local time (India)

Surgical Motor Solutions

Our Surgical Motor Solutions are custom engineered to your needs, providing high speeds and high torque while maintaining efficiency for increased hand tool power and shorter surgery cases

Learn more

Ultra EC Brushless DC Motors

The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more