English
Japanese
German
French
Chinese
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Whats New
Enhance the overall strength and torque density of your motor drive system.
R08 Planetary Gearhead
Medical
• Insulin & implantable pumps
• Imaging machines
• Collimators
• Biotic fingers
• Defribillators
Instrumentation/ Measurement
• Industrial robotics
Security & Access
• Door locks
• Cameras
• Alarm systems
• Zoom lens
• Spy cameras
Aerospace & Defense
• Small robots for underwater particle or mine detection
KEY FEATURES
OUTPUT & PERFORMANCE
Max radial load: 10N
High load carrying capacity provides better strength
Max torque dynamic/static: 0.05/0.15 Nm
High continuous torque enhances power density of the overall composite
8mm—up to 4 stages—which can be extended to higher ratios
Higher shock absorbing capacity provides increased reliability with longer life
Ratio/Length/Efficiency - Ratio ranges from 4:1 to 256:1 - Length of gearbox ranges from : 9.4 to 19.9mm - Efficiency ranges from 85 to 60%
Monobloc shaft and metallic tube creates increased durability and a noise reduction
Customization upon request
Can be coupled with not only Brush DC motors, but also brushless and stepper motors in their respective frame size
R08 Gearhead Information Center
- R08 Gearhead product page
Ball Bearing
Sleeve Bearing
- R08 Flier
ENG
- R08 Press Release
ENG
FR
GER
CN
JPN
-
Contact Sales Engineer
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009 Portescap. All rights reserved.