What puts the performance in surgical handheld devices?
 
Brushless DC Slotted Motors

BLDCButton.gif
Medical Applications
· Endoscopic tools
· Orthopaedic tools
· ENT tools
· Respirators & Ventilators
 
BLDC Slotted Motors also excel in:

Industrial Hand Tools
· Nutrunners
 
 Aerospace & Defense
 
 
Industrial Hand Tools
· Nutrunners
 
 
 
 
 
    KEY FEATURES     OUTPUT & PERFORMANCE
Sterilizable option available, life tested to withstand in excess of 1,000 autoclave cycles Smooth, highly efficient and quiet operation
Electronic commutation No load speeds ranging from 4,700 rpm to 100,000 rpm
Sizes 5, 6, 9, 11 and 15 with gearhead options of 5:1 and 25:1 gear ratios Maximum continuous torque of 275.7 mNm (39 oz-in) with peak torque up to 2,278 mNm (322.7 oz-in)
Models available for 5 VDC to 150 VDC operation
24 hour turnaround for standard prototypes


Rapid Prototypes Now Available for Portescap

High Speed Brushless DC Motors

 

Portescap, A Danaher Motion Company, has available a new 24 hour rapid prototyping program for its high speed brushless DC slotted motor family.  Machine builders can now order prototypes of size 5, size 6, size 9 and size 11 BLDC motors, with gearhead options of 5:1 and 25:1 gear ratios, with 24 hour turnaround.  Standard brushless DC motor prototypes are also available with an autoclave option.

Non-standard prototype orders requiring minor product modifications (i.e. flat on shaft, hole on shaft, shorter/longer lead-wires) are available for delivery within five business days.  Major redesign customization prototypes take only five weeks from time-of-order to delivery.

Portescap also has available an industry-leading line of sterilizable BLDC slotted motors uniquely designed to meet the requirements of sterile and other demanding environments, from surgical tools to aerospace and defense applications.  Portescap sterilizable motors are tested to withstand in excess of 1,000 autoclave cycles.

 

   BLDC Slotted Motors Information Center
- BLDC Slotted Motors
- Application Examples
- Rapid Prototyping Press Release  ENG FR  GER 
- Contact Sales Engineer