SHARE

Engineering Support

Engineering Support

Engineering SupportInnovation is our passion. With more than 70 years of experience in the motion industry, we have acquired expertise to design and develop the broadest portfolio of motor product technologies to serve the needs of a wide spectrum of applications in medical, aerospace and industrial markets. Our products include brushless DC, brush DC, stepper motors and accessories such as gearheads and encoders.   Portescap’s global design and application engineering team engages locally with our customers and provides support at every step of the process, from product selection to final delivery of the product. Early collaboration is critical to developing a feasible solution that meets your needs, optimizes application performance and minimizes risks as they relate to product reliability, cost overruns and program schedule. Through a robust program-management and stage-gate process, we collaborate with you from product design to commercialization to achieve the overall objectives of the project.   We have state-of-the-art and advanced tools that are used to design, develop and optimize a solution to meet your motion needs, including:

  • Magnetic FEA
  • Gear optimization
  • Design FMEA

Product quality and reliability remain the top priorities all along the project cycle. In addition to rigorous process validation and use of FMEA and 3P processes, we continuously solicit feedback from our customers until the product is commercialized and mass produced in a lean manufacturing environment.   Learn more about how the Portescap team can support you.Contact us today.

Surgical Motor Solutions

Our Surgical Motor Solutions are custom engineered to your needs, providing high speeds and high torque while maintaining efficiency for increased hand tool power and shorter surgery cases

Learn more

Ultra EC Brushless DC Motors

The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more
Portescap product image
Motor with gearbox and value add assembly
Portescap product image
Custom heat treated shaft
Portescap product image
Brushless DC autoclavable molded stator