Challenge
As robotic surgery becomes more widely used for different surgical procedures from traditional orthopedics to minimally invasive general surgery, device designers need more diverse types of motors for an array of different applications. Portescap's wide portfolio of motor technologies and drives, and extensive experience in surgical applications make Portescap a comprehensive supplier for your robotics development needs.
Portescap's sterilizable brushless DC product line provides motors with high speed, torque and precision to power any endoscopic, arthroscopic, or orthopedic end effector.
For other motion requirements such as joint manipulation, articulation, haptics, or other actuation outside the sterile field - Portescap’s extensive line of miniature motors can provide the precise positioning needed for robotic motion control, including coreless and iron core Brush DC, linear stepper, and other motor technologies.
Our motors can be found in a wide variety of surgical robotic applications, including: Autonomous and Semi-autonomous Robotic Surgery Systems, Robotically Assisted Surgical Devices (RASD), Smart Hand Tools, and Guidance & Navigation Systems.
Benefits
- High speed, torque, feedback and precise position control
- Customizable mechanical interfaces for seamless integration into the end device
- Customizable magnetic coil design to provide the exact motor torque and speed performance needed
- Standard sterilizable surgical motors are designed and tested to 1,000+ autoclave cycles – custom designs can be designed to achieve 3,000+ cycles
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
12ECP48 Ultra EC | 12 | 0.47 | 38950 | 200 | 23 | 8.1 | 1.13 | 5.94 | 0.83 | 60000 | |
16ECP24 | 16 | 0.63 | 17600 | 66 | 6.8 | 4 | 0.57 | 9.29 | 1.32 | 20000 | |
16ECP24-2A | 16 | 0.63 | 8700 | 56 | 4.6 | 4 | 0.57 | 9.29 | 1.32 | 12000 | |
22ECA60 Autoclavable Slotless Brushless DC Motor | 22 | 0.866 | 34500 | 200 | 180 | 51 | 7.2 | 6.6 | 0.935 | 60000 | |
30ECA64 Autoclavable Slotless Brushless DC Motor | 30 | 1.18 | 16488 | 700 | 165 | 133.5 | 18.9 | 8.6 | 1.22 | 30000 | |
40ECP44 | 40 | 1.57 | 26500 | 1410 | 150 | 120 | 17 | 9.11 | 1.29 | 30000 | |
40ECP55 | 40 | 1.57 | 26310 | 1450 | 420 | 150.2 | 21.3 | 9.11 | 1.29 | 30000 | |
22ECT35 Ultra EC | 22 | 0.866 | 12400 | 100 | 34 | 20 | 2.83 | 27.31 | 3.87 | 20000 | |
30ECT90 Ultra EC | 30 | 1.181 | 22100 | 1050 | 244 | 225 | 31.86 | 21.11 | 2.99 | 25000 | |
30ECT64 Ultra EC | 30 | 1.181 | 28550 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Arthroscopic Joint Shaver High Speed Gearmotor (B0614A4) | 16.51 | 0.65 | 933 | 13710 | 81.48 | 11.54 | 4.95 | 1705 | 241 | 29.9 | 4.24 | |
Spine Drill Surgical Motor (B0512A1) | 12.7 | 0.5 | 269 | 97400 | 9.5 | 1.34 | 3.63 | 176.1 | 24.9 | 4.92 | 0.7 | |
Multi-tool Surgical Motor (B0810A1) | 20.35 | 0.8 | 705 | 26700 | 21.4 | 3.03 | 7.75 | 198 | 28.1 | 3.22 | 0.456 | |
Large Bone Surgical gearmotor - Drill/Reamer (B1112A4) | 27.94 | 1.1 | 1487 | 1053 | 937.1 | 132.7 | 13.5 | 14231 | 2015 | 118.7 | 16.81 | |
Bone Mill Surgical Gearmotor (B2010A4) | 49.78 | 1.96 | 1010 | 290 | 6526.6 | 923.4 | 6.42 | 76966.2 | 10898.6 | 1067.2 | 151.3 |
BRUSHLESS SLOTTED FLAT
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
20ECF | 20 | 0.787 | 9 | 9 | 1.27 | 10000 | 15 | 0.53 | |
45ECF | 43.2 | 1.7 | 50 | 91 | 12.89 | 10000 | 130 | 4.59 | |
90ECF | 90 | 3.54 | 260 | 1080 | 154.3 | 5000 | 960 | 34 |
RECOMMENDED DISC MAGNET STEPPER
RECOMMENDED ENCODERS
Model | Number of Lines Available (LPR) | Encoder Type | Shop |
---|---|---|---|
M-Sense22 | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 | Integrated Magnetic |