Challenge
Today's most challenging arthroscopic procedures require power, speed and efficiency.
Portescap's autoclavable brushless DC motors are designed to provide high torque in a lightweight ergonomic package. Regardless of variations in patient tissue, bone or cartilage density, Portescap brushless DC motors will provide the power and speed needed to achieve exceptional surgical results. Additionally, our sterilizable brushless DC motors have shown to withstand in excess of 1,000 autoclave cycles, thus extending life and lowering end-customer total cost-of-ownership.
Benefits
- High-speed electric motors allow for shorter surgery cases and cleaner soft tissue cuts
- High torque for increased surgeon control and device power
- Sterilizable to 1,000+ autoclave cycles for increased instrument life and lower service cost
- Lightweight and low vibration for increased surgeon tactile feel
- High efficiency for smaller hand tool design and increased ergonomics
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ENT Surgical Gearmotor (B0512N4080) | 12.7 | 0.5 | 340 | 13385 | 37.9 | 5.4 | 2.56 | 445.3 | 63.1 | 15.51 | 2.2 | |
ENT Surgical Gearmotor (B0512N4081) | 12.7 | 0.5 | 165 | 12800 | 41.6 | 5.9 | 1.35 | 518.9 | 73.5 | 32.23 | 4.56 | |
Arthroscopic Surgical Gearmotor (B0614H4041) | 16.51 | 0.65 | 643 | 7353 | 116.5 | 16.5 | 4.37 | 1846 | 261.4 | 28 | 3.97 | |
Arthroscopic Surgical Gearmotor (B0614H4042) | 16.51 | 0.65 | 450 | 4082 | 126.8 | 18 | 2.63 | 1197 | 169.6 | 50.54 | 7.16 | |
Cannulated Microdebrider / Shaver Motor (B0612H1005) | 16.51 | 0.65 | 125 | 35300 | 19.6 | 2.78 | 1.08 | 354.1 | 50.2 | 12.71 | 1.8 | |
Cannulated Microdebrider / Shaver Motor (B0612H1007) | 16.51 | 0.65 | 284 | 35597 | 19.8 | 2.81 | 3.62 | 278.2 | 39.4 | 6.4 | 0.91 |