Surgical Motor Solutions

Designed and manufactured in the USA, our Surgical Motor Solutions (SMS) products are custom engineered for high reliability and the exacting specifications of surgical hand tool and surgical robotic applications.

Learn more

Ultra EC Brushless DC Motors

The three families of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more
Date Description ENG GER CH JPN PT KR
12.2017

The new 35DBM high power stepper linear actuator from Portescap provides up to 112N of linear force in a 35 mm frame size and is available in both captive and non-captive versions.

Read More

12.2017

The new 22ECP35 Ultra EC slotless brushless DC motor two pole motor provides high continuous and peak torques and 100% more power over similar comparative motors while maintaining smooth operation and long life.

Read More

07.2017

The new size 12 surgical motor solution for large bone drills/saws/reambers offers higher torque, better thermal and mechanical time constants, and can withstand up to 3,000 autoclave cycles.

Read More

06.2017

New R22HT 22mm high torque planetary gearbox delivers increased performance and efficiency.

Read More

02.2017

An in-depth discussion on high-speed linear actuators that use disc magnet motor (DMM) technology, and their uses in low-load applications such as sensor movement, positioning a laser beam, pick-and-place of electronic components, movement of XY tables, and other applications. Quiet operation and lower operating and maintenance costs make electric DMM linear actuators a viable option for these high-speed, low-load applications.

Read More

02.2017

New Portescap 20DBM high power density stepper linear actuator provides exceptional performance and is available in both captive and non-captive versions.

Read More

06.2016

Portescap expands its Athlonix DCT high torque range of motors with a new 17mm DC miniature motor

Read More

06.2016

New Portescap 16DCP Athlonix Brush DC miniature motor offers an optimized price-to-performance solution ideal for a broad spectrum of applications.

Read More

Pages