Portescap AthlonixTM 12GS Brush DC Motors Offer Size Reduction without Compromising Efficiency

Portescap AthlonixTM 12GS Brush DC Motors Offer Size Reduction without Compromising Efficiency

Portescap introduces 12GS motors to their AthlonixTM plat- form of high-power density brush dc motors. New 12GS high endurance motors deliver spectacular speed-to-torque per- formance in a compact lighter weight package (13.5 g / 0.47 oz) with output power up to 1.2 watts. This enables OEMs to build smaller, lighter, and higher performing machines and devices. 12GS motors also feature an energy efficient core- less design with an optimized self-supporting coil and mag- netic circuit to maximize power density, while also providing sustained endurance over the life of the motor. The 12GS brush dc motors are available with 3 winding options to suit varied application needs.

Customers appreciate the 12GS motor’s optimized package size-to-performance ratio, which is among the best in the industry; offering 10% less volume for the same perfor- mance and 50% more torque in the same package.

“Our new size 12GS motors provide energy efficiency ap- proaching 80%, allowing users to benefit from increased per- formance over the life of the motor, especially in portable applications” says Lionel Munsch, Project Manager at Portescap. “Design engineers will realize the benefit of 12GS motors because they will be able to miniaturize their equipment without compromising on power density, efficien- cy or battery life,” he says.

Athlonix 12GS motors provide maximum continuous torque up to 1.5 mNm to deliver higher endurance and performance while maintaining operational efficiency. This makes 12GS motors ideally suited for use in life science and medical ap- plications including fluid handling machines, insulin pumps, and collimators.

Portescap’s new Athlonix 12GS motors are compatible with incremental encoders and gearheads of various sizes and ratios. They are manufactured in an ISO certified facility and are RoHS compliant. Contact Portescap’s application and sales support team to obtain additional specifications and rapid prototype samples.

About Portescap
Portescap offers the broadest miniature and specialty motor product line in the industry, encompassing coreless brush DC, brushless DC, stepper can stack, gearheads, digital lin- ear actuators, disc magnet and hybrid technology. Portescap products have been solving diverse motion control needs in medical, semiconductor, HVAC/R, aero- space and commercial applications for more than 70 years.

Portescap has manufacturing centers in the United States, St. Kitts, and India, and utilizes a Global Product Develop- ment network with research and development centers in the United States, China, India, and Switzerland.

Portescap
sales.america@portescap.com; sales.europe@portescap.com, sales.asia@portescap.com; www.portescap.com