Browse News Categories
Portescap Expands Their Ultra EC Brushless DC Motor Platform With 22ECP-2A Motors Featuring An Integrated Driver
Portescap introduces the newest addition to their Ultra EC™ mini brushless DC motor platform - the 22 ECP brushless motor with a new integrated driver. This new 22mm diameter motor is available in 35mm length. These compact motors offer almost 50 percent more continuous torque over similar comparative motors without compromising on the smooth operation and long life you expect from Portescap’s brushless slotless motors.
The integration of the driver inside the motor reduces many of the complexities associated with the operation of the motor, cuts down the Installation time, lowers overall application footprint, minimizes the clutter of wirings and offers cost optimization benefits.
The integrated motor drive solutions are a good fit for applications such as Respiratory and Ventilation Devices, Infusion pumps, Miniature industrial pumps, Medical Hand Tools, Clinical Diagnostics, Valve Actuation as well as many others.