Portescap pairs accuracy and feedback positioning with its newest M Sense B Encoder
Portescap introduces the newest magnetic encoder to our product line, the M Sense B encoder - designed specifically for applications that require high accuracy and in a compact design. The M Sense B is the first in its class to offer accuracy in the range of 1-1.5 degrees covering a resolution band up to 1024 lines with an integrated line driver resulting in accurate positioning and speed control.
The M Sense B encoder offers a solution to a variety of applications with its line driver in a single chip leading to its small and compact design. The output connection provides excellent flexibility for easier integration with the rest of the application, all in a low-cost package. Application industries include but are not limited to medical pumps, medical imaging, life sciences, security and access robotics, and aerospace and defense.
The M Sense B features high accuracy up to 1.5 degrees for more accurate application control, reducing the risk of mechanical error. The integrated line driver reduces the need for an additional customer-end driver by providing long communication lines handled directly between encoder and the driver. Resolution up to 1024 delivers higher accuracy on angular measurements – excellent for closed look motion feedback and accurate positioning. Cable output flexibility is available in both axial and radial options offering a compact mechanical design in a smaller package.
The M Sense B encoder pairs great with many of Portescap’s Brush DC and Brushless DC options that require feedback control. The M Sense line of encoders will offer additional sizes in the future.
Portescap is globally ISO 9001:2008 certified, and our production site in India is also ISO 13485, ISO14001:2004 and OHSAS 18001:2007 certified.