Aerospace and Defense

Commercial Aviation Plane

Optimize Your Aerospace and Defense Systems

Your mission is our priority. Portescap's aerospace and defense capabilities are built on innovation and precision, featuring a broad technology portfolio that meets diverse industry needs. Our high-performance solutions are engineered to withstand wide temperature ranges of -55°C to more than 125°C, endure extreme mechanical shocks and vibrations, and deliver the necessary power and longevity in a SWaP-optimized package. Capable of enduring demanding environmental conditions, our motors meet both DO-160 and MIL-STD-810 standards, ensuring reliable performance under the most challenging conditions. From mission-critical applications where precision is key to commercial aerospace applications where reliability is paramount, Portescap delivers dependable, high-stakes solutions that consistently perform when it matters most.

Accelerate Development with Expert Engineering

Speed up your design cycle by engaging directly with our industry experts from the start. We excel in two system design approaches: customizing COTS solutions and build-to-spec projects. In the first approach, we modify our standard aerospace motion control products to fit your application needs, saving both development time and cost. In the second approach, our engineers collaborate with your team to develop fully customized solutions from a blank slate. Rapid prototyping ensures swift progress from prototype to production, addressing the need for speed and responsiveness and ensuring your project flows smoothly and efficiently. .

Global Manufacturing Excellence

With multiple AS9100-certified facilities and a strong global manufacturing presence that complies with export regulations, our team is committed to delivering motion control solutions that meet the highest standards of quality and performance in your region. Utilize our extensive engineering expertise and international capabilities to design systems that perform reliably whenever and wherever you need them.

Typical Motor Requirements

  • High motor efficiency
  • Rugged designs
  • High motor power density
  • Long life design
  • Gearhead and encoder options

Why Choose Portescap?


  • Compliance with DO-160G and MIL-STD-810 standards
  • AS9100-certified facilities
  • COTS and Build-to-Spec motion solutions
  • Engineering support from prototype to production
  • Swift access to SWaP-optimized products
  • Global manufacturing footprint to support your operations anywhere