Challenge

Fuel management systems are critical to support efficient propulsion and operation of aircrafts by providing optimum flow and pressure to the engine. Typical applications for fuel management systems include pumping, valving and fuel measuring/ metering applied to:
- fuel transfer between tanks, weight, balance
- air-to-air fueling
- ground fueling
- normal fuel circulation/ distribution modes
The mission critical nature of these applications demand responsiveness to deliver high torque outputs while exposed to high vibration, shock, altitude, wide temperature ranges and in some cases, exposure to salt and high humidity environments. Finally, aerospace applications greatly benefit from lightweight and compact systems to allow for more people, equipment and gear to be transported. Portescap's capabilities and motion control expertise provide exceptional solutions suited for responsiveness, motion precision and reliability.
Benefits
- Exceptional dynamic performance (torque over speed range)
- Optimized power and torque dense designs (compact and lightweight)
- Highly efficient solutions (output vs input)
- Operating temperature ranges from -30 C to +85 C
- Low EMI/EMC
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
22ECT35 Ultra EC | 22 | 0.866 | 34 | 20 | 2.83 | 20000 | 67 | 2.36 | |
22ECT48 Ultra EC | 22 | 0.866 | 54 | 41.6 | 5.89 | 20000 | 98 | 3.46 |
BRUSHLESS SLOTLESS FLAT
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
32BF nuvoDisc | 32 | 1.26 | 40 | 13 | 1.84 | 30000 | 27 | 0.95 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23GST2R82 | 23 | 0.906 | 9010 | 90 | 18 | 87 | 12.32 | 22 | 3.12 | 25 | 3.54 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P430 | 39 | 1.535 | 60 | 8.5 | 0.9 | 6.5 | 3.6 | 100 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 | |
K27 (Sleeve Bearing) | 1.0611 | 27 | 65 | 0.7 | 100 | 4000 |