Challenge

Cockpit Flight Controls, also referred to as inside-the-cabin controls, provide pilots with the ability to guide an aircraft's direction in flight. These devices transmit the pilot's commands to the control surfaces for fixed-wing or rotary-wing aircraft while also offering active force feedback to the pilot; this allows the pilot to see and feel motion on the flight controls, which is similar to feeling resistance on a vehicle's steering wheel when making a turn.
Portescap's motion solutions are ideal for active force feedback devices like Side Stick Units (SSU), Rudder Pedals/Rudder Brake Pedal Unit (RBPU), Throttle Control Assembly (TCA)/ Throttle Control Quarter (TCQ), as well as Autopilot/Auto-Throttle and Smart Actuators.
The critical nature of cockpit flight controls requires miniature motors that are reliable and precise, while space and weight constraints demand compact, lightweight, and power-dense (SWaP) solutions. Our Ultra EC brushless DC slotless designs deliver excellent performance while optimizing envelope size and weight, and our BLDC slotted solutions deliver increased ruggedness and power in very optimum packages. Portescap also offers gearheads and encoders to extend the torque and feedback capability for any of these motors.
Benefits
- High output torque, minimum cogging, and low inertia for quick start and stop
- Compact and lightweight envelope to reduce space and weight
- Precise speed or position control when paired with a feedback device (hall, encoder, resolver)
- Low EMI to minimize/avoid interference with other avionic devices
- High reliability and long lifetime
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 | |
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 | |
22ECP35 Ultra EC | 22 | 0.866 | 56 | 14.3 | 2.03 | 50000 | 64 | 2.26 | |
22ECT48 Ultra EC | 22 | 0.866 | 54 | 41.6 | 5.89 | 20000 | 98 | 3.46 | |
22ECT60 Ultra EC | 22 | 0.866 | 86 | 66.9 | 9.47 | 20000 | 123 | 4.34 |
RECOMMENDED BRUSHLESS SLOTTED FLAT
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 | |
R32 (Ball Bearing) | 1.2576 | 32 | 80 | 20 | 2832 | 6000 | |
|
1.2576 | 32 | 75 | 20 | 2832 | 8000 |
RECOMMENDED ENCODERS
Model | Number of Lines Available (LPR) | Encoder Type | Shop |
---|---|---|---|
M Sense B | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 | Magnetic with RS422 Line Driver |