Challenge

Aerospace Control Actuation Systems (CAS) demand extremely agile and power-dense electro-mechanical systems to reliably power and control an aircraft. These systems, powered by micro motors, must withstand wide temperature ranges, high shock, and intense vibration — just a few of the extreme environmental conditions that can affect their operational performance.
Portescap's extensive capabilities and motion control expertise enable us to deliver exceptional solutions tailored for superior responsiveness, reliability, and precision. Our brush DC and brushless DC motors offer optimal torque and efficiency in compact, lightweight designs, ensuring consistent performance even in the most challenging environments. Gearheads and encoders are also available to meet the demanding torque and feedback needs of this application.
Benefits
- Low EMI/EMC
- Operating temperature range of -65°F to 190°F
- Exceptional dynamic performance (torque over speed range)
- Compact, lightweight, power-dense
- Designed to operate in critical environments (shock, vibration)
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 | |
22ECT35 Ultra EC | 22 | 0.866 | 34 | 20 | 2.83 | 20000 | 67 | 2.36 | |
30ECT64 Ultra EC | 30 | 1.181 | 187 | 137 | 19.4 | 30000 | 263 | 9.28 | |
12ECP48 Ultra EC | 12 | 0.47 | 23 | 8.1 | 1.13 | 60000 | 30 | 1.06 |
RECOMMENDED BRUSHLESS SLOTTED FLAT
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
45ECF | 43.2 | 1.7 | 50 | 91 | 12.89 | 10000 | 130 | 4.59 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23GST2R82 | 23 | 0.906 | 9010 | 90 | 18 | 87 | 12.32 | 22 | 3.12 | 25 | 3.54 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.629 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.865 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.865 | 22 | 82 | 4.2 | 595 | 12000 | |
R32HT (Ball Bearing) | 1.258 | 32 | 80 | 12 | 2.69 | 8000 |