Challenge

Missile defense systems require extreme agility to navigate and intercept enemy targets while exposed to extreme environments. Wide temperature range and vibration are some of the critical conditions that affect the performance of these mission critical systems.
Portescap's capabilities and motion control expertise provide exceptional solutions suited for responsiveness, reliability and motion precision. Our solutions provide optimum torque and efficiency in compact and lightweight envelopes, capable to operate in critical environmental conditions.
Benefits
- Exceptional dynamic performance (torque over speed range)
- Operating temperature -65° F to 190° F
- Low EMI/EMC
- Power dense designs (compact and lightweight)
- Designed to operate in critical environments (shock, vibration)
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
16ECP52 Ultra EC | 16 | 0.63 | 27800 | 134 | 37 | 16.1 | 2.28 | 36 | 5.1 | 40000 | |
22ECT35 Ultra EC | 22 | 0.866 | 12400 | 100 | 34 | 20 | 2.83 | 27.31 | 3.87 | 20000 | |
30ECT64 Ultra EC | 30 | 1.181 | 22425 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23GST2R82 | 23 | 0.906 | 9010 | 90 | 18 | 87 | 12.32 | 22 | 3.12 | 25 | 3.54 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 |