Challenge

In aerospace targeting applications, motion solutions must be both highly efficient and capable of withstanding harsh environments. Portescap's coreless brush DC motors are designed to survive severe conditions while providing high efficiency in a lightweight package. These features make our wide range of brush DC solutions ideal for high speed azimuth and elevation tracking in aerospace monitoring systems.
Benefits
- Highly efficient to minimize current draw
- Lightweight to minimize fuel consumption
- Designed to withstand harsh environments
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) |
---|---|---|---|---|---|---|---|---|---|---|
22ECT35 Ultra EC | 22 | 0.866 | 12400 | 100 | 34 | 20 | 2.83 | 27.31 | 3.87 | 20000 |
22ECT48 Ultra EC | 22 | 0.866 | 11950 | 155 | 54 | 41.6 | 5.89 | 28.08 | 3.98 | 20000 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) |
---|---|---|---|---|---|---|---|---|---|---|---|
12G88 Athlonix | 12 | 0.472 | 9900 | 16 | 2.7 | 6.8 | 0.96 | 3.5 | 0.5 | 8.6 | 1.22 |
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 |
22DCP Athlonix - Graphite | 22 | 0.866 | 10889 | 132.6 | 4.3 | 17.65 | 2.5 | 6.23 | 0.88 | 41.01 | 5.81 |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED STEPPER LINEAR
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min @ rated current @ 0.001" (0.0254 mm) / Step (oz) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (N) | Holding Force, Min (Unenergized) @ 0.001" (0.0254 mm) / Step (oz) | Stroke Length, Typical (in) | Stroke Length, Typical (mm) | Linear Travel Accuracy |
---|---|---|---|---|---|---|---|---|---|
20DAM-K | 20.5 | 0.807 | 30.6 | 110 | 20.9 | 75 | 0.59 | 15 | ± 1 Step |
20DAM-L | 20.5 | 0.807 | 30.6 | 110 | 20.9 | 75 | 1.97 | 50 | ± 1 Step |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) |
---|---|---|---|---|---|---|
R13 (Ball Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 |
R13 (Sleeve Bearing) | 0.5109 | 13 | 85 | 0.5 | 71 | 7500 |
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 |