Challenge

Environmental Control System (ECS) valves efficiently and reliably manage the temperature and pressure-regulated air for heating, pressurizing, and ventilating the aircraft cabin to maximize passenger comfort and safety. Precision motors used for these applications must be lightweight and compact to improve the aircraft’s fuel efficiency, provide control to ensure the proper positioning and operation of the valve, and operate reliably to minimize maintenance costs.
Portescap supplies a variety of motor technologies that are well-suited for ECS valves. Stepper motors are ideal for regulated valves, given their precise positioning capabilities, while brush DC motors are a lightweight and economical solution for on/off valves. Our Ultra EC BLDC motors can be employed by both types of valve applications, with brushless flat slotted motors (such as Portescap’s ECF range) providing a BLDC solution in an extremely compact form factor.
Benefits
- Optimized power and torque dense designs (compact and lightweight)
- Highly efficiency solutions
- Capability to withstand harsh environments
- Precise positioning and low inertia for quick start and stop
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 | |
22ECP35 Ultra EC | 22 | 0.866 | 56 | 14.3 | 2.03 | 50000 | 64 | 2.26 | |
22ECP45 Ultra EC | 22 | 0.866 | 80 | 29.4 | 4.16 | 47000 | 100 | 3.53 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
17DCT Athlonix - Graphite | 17 | 0.669 | 9653 | 92.6 | 4.6 | 16.16 | 2.29 | 5.89 | 0.83 | 55.88 | 7.91 | |
17DCT Athlonix - Precious Metal | 17 | 0.669 | 9800 | 24.7 | 4.8 | 16.43 | 2.33 | 6.15 | 0.87 | 55.88 | 7.91 | |
17N78 | 17 | 0.669 | 8900 | 16 | 3.6 | 12.5 | 1.77 | 5.7 | 0.81 | 25.5 | 3.61 | |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 | |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 | |
25GST2R82 | 25 | 0.984 | 11450 | 110 | 26 | 206 | 29.17 | 33 | 4.67 | 42 | 5.95 | |
28LT12 | 28 | 1.102 | 7860 | 65 | 20 | 65 | 9.2 | 24 | 3.4 | 40.7 | 5.76 |
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P430 | 39 | 1.535 | 60 | 8.5 | 0.9 | 6.5 | 3.6 | 100 |
BRUSHLESS SLOTLESS FLAT
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
32BF nuvoDisc | 32 | 1.26 | 40 | 13 | 1.84 | 30000 | 27 | 0.95 |
BRUSHLESS SLOTTED FLAT
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R16 (Sleeve Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22 (Sleeve Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 |