Challenge

The numerous components comprising flight control systems serve a variety of critical functions in today’s rotary and stationary aircraft. From providing input to one of the numerous control surfaces to delivering feedback to the pilot, a highly reliable, compact, and lightweight motion solution is key. These motors play a critical role in the operation of the aircraft, and their location within the aircraft means that they may be exposed to high vibration, shock, and extreme temperature ranges.
Portescap's breadth of miniature motor technologies, combined with our decades of motion control expertise, ensure that we provide precision solutions suited for diverse aircraft operating environments. Our Ultra EC brushless DC slotless motor designs deliver reliable performance in a power dense package, and our BLDC slotted motor technology delivers increased ruggedness in a similarly compact envelope.
Benefits
- Compact and lightweight envelope
- Optimized power and torque dense designs
- Capability to withstand harsh environments
- Low inertia designs for quick start and stop
- Low EMI/EMC
Reduce Design Time. Select Your Motor Online
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
16ECP52 Ultra EC | 16 | 0.63 | 37 | 16.1 | 2.28 | 40000 | 62 | 2.19 | |
16ECP36 Ultra EC | 16 | 0.63 | 27.5 | 7.5 | 1.06 | 63000 | 41 | 1.45 | |
22ECT35 Ultra EC | 22 | 0.866 | 34 | 20 | 2.83 | 20000 | 67 | 2.36 | |
22ECT48 Ultra EC | 22 | 0.866 | 54 | 41.6 | 5.89 | 20000 | 98 | 3.46 | |
22ECT60 Ultra EC | 22 | 0.866 | 86 | 66.9 | 9.47 | 20000 | 123 | 4.34 | |
30ECT64 Ultra EC | 30 | 1.181 | 187 | 137 | 19.4 | 30000 | 263 | 9.28 | |
30ECT90 Ultra EC | 30 | 1.181 | 244 | 225 | 31.86 | 25000 | 380 | 13.4 |
BRUSHLESS SLOTTED FLAT
Model | Motor Diameter (mm) | Motor Diameter (in) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Motor Speed, Max (rpm) | Weight (g) | Weight (oz) | Shop |
---|---|---|---|---|---|---|---|---|---|
32ECF | 32 | 1.26 | 32 | 32.9 | 4.65 | 10000 | 52 | 1.83 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R16 (Ball Bearing) | 0.6288 | 16 | 85 | 1 | 141 | 7500 | |
R22 (Ball Bearing) | 0.8646 | 22 | 80 | 2 | 283 | 5000 | |
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 | |
R32 (Ball Bearing) | 1.2576 | 32 | 80 | 20 | 2832 | 6000 | |
R32HT (Ball Bearing) | 1.2576 | 32 | 75 | 20 | 2832 | 8000 |
RECOMMENDED ENCODERS
Model | Number of Lines Available (LPR) | Encoder Type | Shop |
---|---|---|---|
M Sense B | 1024, 512, 256, 128, 64, 32, 16, 8, 4, 2, 1 | Magnetic with RS422 Line Driver |